SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Qaudrature Capture Control .
Return to Summary Table
Instance Name | Physical Address |
---|---|
EQEP0 | 5027 002Ch |
EQEP1 | 5027 102Ch |
EQEP2 | 5027 202Ch |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CEN | RESERVED_1 | ||||||
R/W | R | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_1 | CCPS | UPPS | |||||
R | R/W | R/W | |||||
0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | CEN | R/W | 0h | Enable eQEP capture 1 eQEP capture unit is enabled 0 eQEP capture unit is disabled |
14:7 | RESERVED_1 | R | 0h | Reserved |
6:4 | CCPS | R/W | 0h | EQEP capture timer clock prescaler 7 CAPCLK = SYSCLKOUT/128 6 CAPCLK = SYSCLKOUT/64 5 CAPCLK = SYSCLKOUT/32 4 CAPCLK = SYSCLKOUT/16 3 CAPCLK = SYSCLKOUT/8 2 CAPCLK = SYSCLKOUT/4 1 CAPCLK = SYSCLKOUT/2 0 CAPCLK = SYSCLKOUT/1 |
3:0 | UPPS | R/W | 0h | Unit position event prescaler 15 Reserved 14 Reserved 13 Reserved 12 Reserved 11 UPEVNT = QCLK/2048 10 UPEVNT = QCLK/1024 9 UPEVNT = QCLK/512 8 UPEVNT = QCLK/256 7 UPEVNT = QCLK/128 6 UPEVNT = QCLK/64 5 UPEVNT = QCLK/32 4 UPEVNT = QCLK/16 3 UPEVNT = QCLK/8 2 UPEVNT = QCLK/4 1 UPEVNT = QCLK/2 0 UPEVNT = QCLK/1 |