SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
QEP Interrupt Control .
Return to Summary Table
Instance Name | Physical Address |
---|---|
EQEP0 | 5027 0030h |
EQEP1 | 5027 1030h |
EQEP2 | 5027 2030h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_2 | QMAE | UTO | IEL | SEL | PCM | ||
R | R/W | R/W | R/W | R/W | R/W | ||
0h | 0h | 0h | 0h | 0h | 0h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PCR | PCO | PCU | WTO | QDC | QPE | PCE | RESERVED_1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:13 | RESERVED_2 | R | 0h | Reserved |
12 | QMAE | R/W | 0h | QMA Error Interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
11 | UTO | R/W | 0h | Unit time out interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
10 | IEL | R/W | 0h | Index event latch interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
9 | SEL | R/W | 0h | Strobe event latch interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
8 | PCM | R/W | 0h | Position-compare match interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
7 | PCR | R/W | 0h | Position-compare ready interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
6 | PCO | R/W | 0h | Position counter overflow interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
5 | PCU | R/W | 0h | Position counter underflow interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
4 | WTO | R/W | 0h | Watchdog time out interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
3 | QDC | R/W | 0h | Quadrature direction change interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
2 | QPE | R/W | 0h | Quadrature phase error interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
1 | PCE | R/W | 0h | Position counter error interrupt enable 1 Interrupt is enabled 0 Interrupt is disabled |
0 | RESERVED_1 | R | 0h | Reserved |