SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
QEP Status .
Return to Summary Table
Instance Name | Physical Address |
---|---|
EQEP0 | 5027 0038h |
EQEP1 | 5027 1038h |
EQEP2 | 5027 2038h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_1 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
UPEVNT | FIDF | QDF | QDLF | COEF | CDEF | FIMF | PCEF |
R/W1TS | R | R | R | R/W1TS | R/W1TS | R/W1TS | R |
1h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | RESERVED_1 | R | 0h | Reserved |
7 | UPEVNT | R/W1TS | 1h | Unit position event flag 1 Unit position event detected. Write 1 to clear 0 No unit position event detected |
6 | FIDF | R | 0h | Direction on the first index marker Status of the direction is latched on the first index event marker. 1 Clockwise rotation (or forward movement) on the first index event 0 Counter-clockwise rotation (or reverse movement) on the first index event |
5 | QDF | R | 0h | Quadrature direction flag 1 Clockwise rotation (or forward movement) 0 Counter-clockwise rotation (or reverse movement) |
4 | QDLF | R | 0h | EQEP direction latch flag 1 Clockwise rotation (or forward movement) on index event marker 0 Counter-clockwise rotation (or reverse movement) on index event marker |
3 | COEF | R/W1TS | 0h | Capture overflow error flag 1 Overflow occurred in eQEP Capture timer (QEPCTMR). This bit is cleared by writing a '1'. 0 Overflow has not occurred. |
2 | CDEF | R/W1TS | 0h | Capture direction error flag 1 Direction change occurred between the capture position event. This bit is cleared by writing a '1'. 0 Capture direction error has not occurred. |
1 | FIMF | R/W1TS | 0h | First index marker flag 1 Set by first occurrence of index pulse. This bit is cleared by writing a '1'. 0 First index pulse has not occurred. |
0 | PCEF | R | 0h | Position counter error flag. This bit is not sticky and it is updated for every index event. 1 Position counter error 0 No error occurred during the last index transition |