SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
HRPWM Counter 0 Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
OTTOCAL0 | 502E 0048h |
OTTOCAL1 | 502E 1048h |
OTTOCAL2 | 502E 2048h |
OTTOCAL3 | 502E 3048h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
HRCNT0 | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HRCNT0 | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | HRCNT0 | R/W | 0h | The HRCNT0 counter increments on every ring oscillator clock pulse. |