SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
HRPWM Counter 1 Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
OTTOCAL0 | 502E 004Ah |
OTTOCAL1 | 502E 104Ah |
OTTOCAL2 | 502E 204Ah |
OTTOCAL3 | 502E 304Ah |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
HRCNT1 | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HRCNT1 | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | HRCNT1 | R/W | 0h | The HRCNT1 counter increments on every system clock pulse. |