SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CTRIPH Filter Clock Control Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CMPSSB0 | 5022 0032h |
CMPSSB1 | 5022 1032h |
CMPSSB2 | 5022 2032h |
CMPSSB3 | 5022 3032h |
CMPSSB4 | 5022 4032h |
CMPSSB5 | 5022 5032h |
CMPSSB6 | 5022 6032h |
CMPSSB7 | 5022 7032h |
CMPSSB8 | 5022 8032h |
CMPSSB9 | 5022 9032h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CLKPRESCALE | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLKPRESCALE | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | CLKPRESCALE | R/W | 0h | High filter sample clock prescale. Number of system clocks between samples is CLKPRESCALE+1. |