SPRUJ60A April 2024 – October 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
Both F280015x and F28P55x supports internal and external VREG for the 1.2V supply selectable using the VREGENZ pin. However, only the F280013xV supports the external VREG option and has a VREGENZ pin. All other F280013x devices replaced this with a GPIO. For F28P55x all packages have a VREGENZ pin.