SPRUJ62 December   2022 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 Reach Compliance
    5. 1.5 EMC, EMI, and ESD Compliance
  3. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J7] [J3] with LED for Status [LD4][LD5]
      2. 2.1.2 Power Control [SW1] with LED for Status [LD7][LD8][LD9]
      3. 2.1.3 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW2] [SW4] [SW13] [SW16]
      2. 2.2.2 Boot Configuration Settings [SW7] [ SW11]
      3. 2.2.3 Reset Pushbuttons [SW9] [ SW10] [SW12] [SW14]
      4. 2.2.4 User Pushbuttons [SW3] [SW5] [SW6] [SW8] [SW15] with User LED Indication [LD2] [LD3]
    3. 2.3 Standard Interfaces
      1. 2.3.1 Uart-Over-USB [J48] [J49] with LED for Status [LD11] [LD12]
      2. 2.3.2 Gigabit Ethernet [J39] [J40] with Integrated LEDs for Status
      3. 2.3.3 USB3.1 Gen1 Interface [J4]
      4. 2.3.4 USB2.0 Interface [J5]
      5. 2.3.5 PCIe Card Slot [J14] [J17]
      6. 2.3.6 Display Port Interfaces [J8] [J9]
      7. 2.3.7 MicroSD Card Cage [J53]
      8. 2.3.8 Stereo Audio Interface [J29]
      9. 2.3.9 JTAG/Emulation Interface [J23] [J1]
    4. 2.4 Expansion Interfaces
      1. 2.4.1  Heatsink [ACC1] with Fan Header [J24]
      2. 2.4.2  CAN-FD Connectors [J41-J46]
      3. 2.4.3  LIN Connectors [J28]
      4. 2.4.4  Serial Ethernet Expansion Interfaces [J52] [J51]
      5. 2.4.5  Camera Interfaces [J55] [J57]
      6. 2.4.6  Automation and Control Connector [J50]
      7. 2.4.7  ADC [J27]
      8. 2.4.8  SPI [J26]
      9. 2.4.9  CSI-TX [J10]
      10. 2.4.10 Accessory Power Connector [J47]
  4. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
    5. 3.5 Power Monitoring
    6. 3.6 Shared Interfaces / Signal Muxing
    7. 3.7 Power Delivery Network (PDN)
    8. 3.8 Identification EEPROM

Stereo Audio Interface [J29]

The EVM supports stacked 3.5-mm jacks [J29] for audio input/output. The top jack supports stereo microphone (with Mic bias) and the bottom jack supports stereo headphone outputs. The analog audio is supported via the PCM3168A codec, which supports sampling rates up to 96-KHz ADC/192-KHz DAC.