SPRUJ70A January 2023 – March 2024 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The EVM uses I2C-based IO expanders for some peripheral control. Table 3-4 explains the functionality of the pins.
IO EXP PORT NO | Net Name | Function | Dir/Level | Remarks |
---|---|---|---|---|
I2C Bus: I2C1, Addr: 0x21 (TCA6408A) | ||||
P0 | CSI_VIO_SEL | CSI I2C/GPIO Voltage Selection | Output | ‘0’ – 1.8V IO (default) ‘1’ – 3.3V IO |
P1 | CSI_MUX_SEL_2 | CSI Expansion Interface Selection | Output | CSI I2C MUX select ‘0’ – Camera/Flex Selected (default) ‘1’ – 40-pin Camera Expansion Selected |
P2 | CSI2_RSTz | CSI Expansion Interface Reset | ||
P3 | IO_EXP_CAM0_GPIO1 | Camera #0 Flex Signal (GPIO) | Bi-Dir | Camera Specific (Pin 17) |
P4 | IO_EXP_CAM1_GPIO1 | Camera #1 Flex Signal (GPIO) | Bi-Dir | Camera Specific (Pin 17) |
I2C Bus: I2C0, Addr: 0x21 (TCA6416A) | ||||
P00 | BOARDID_EEPROM_WP | EEPROM Write Protect | Output | ‘0’ – EEPROM is NOT Write Protected (default) ‘1’ – EEPROM is Write Protected |
P01 | CAN_STB | CAN Standby signal | Output | ‘0’ – Normal Mode ‘1’ – Standby Mode (default) |
P02 | GPIO_uSD_PWR_EN | SD Card Power Enable | Output | ‘0’ – SD Card Power Disabled ‘1’ – SD Card Power Enable (default) |
P03 | IO_EXP_MCU_RGMII_RST# | Ethernet PHY Reset | Output | ‘0’ – Ethernet is Reset ‘1’ – Ethernet is NOT Reset (default) |
P04 | IO_EXP_PCIe0_4L_PERST# | |||
P05 | IO_EXP_PCIe1_M.2_RTSz | M.2 Key M Interface Signal (RSTz) | Output | RSTz, See M.2 Key MReset (default) Specification for more details. (Default = ‘0’) |
P06 | IO_EXP_PCIe3_M.2_RTSz | M.2 Key E Interface Signal (RSTz) | Output | RSTz, See M.2 Key M Specification for more details. (Default = ‘0’) |
P07 | PM_INA_BUS_EN | Test Automation I2C translator | Output | |
P10 | ENET1_EXP_PWRDN | Enable signal for PM2 I2C lines | Output | |
P11 | EXP1_ENET_RSTz | Power Down Signal for Enet Expansion Header | Output | |
P12 | ENET1_I2CMUX_SEL | Reset Signal for Enet Expansion Header | Output | |
P13 | PCIe0_CLKREQ# | I2C mux select Signal for Enet Expansion Header | Input | |
P14 | PCIe1_M.2_CLKREQ# | PCIe Card Clock request Signal | Input | |
P15 | PCIe3_M2_CLKREQ# | PCIe M Key Clock request Signal | Input | |
P16 | PCIe0_PRSNT2#_1 | PCIe E Key Clock request Signal | Input | |
P17 | PCIe0_PRSNT2#_2 | Reset Signal for PCIe card Slot | Input |