SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Each filter element can be configured to filter one or two dedicated Message IDs (Standard Filter Type SFT =01/Extended Filter Type EFT =01). To filter only one specific Message ID, the filter element has to be configured with SFID1 = SFID2 respectively EFID1 = EFID2. For more information, see Section 34.5.16.5 and Section 34.5.16.6.