SPRUJ79 November 2024 F29H850TU
Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
---|---|---|---|---|---|---|---|---|---|---|
WADI_CONFIG_REGS | WADI1BLK1CONFIG_BASE | 0x600B_0000 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_CONFIG_REGS | WADI1BLK2CONFIG_BASE | 0x600B_0100 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_CONFIG_REGS | WADI1BLK3CONFIG_BASE | 0x600B_0200 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_CONFIG_REGS | WADI1BLK4CONFIG_BASE | 0x600B_0300 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_OPER_SSS_REGS | WADI1OPERSSS_BASE | 0x600B_1000 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_CONFIG_REGS | WADI2BLK1CONFIG_BASE | 0x600B_2000 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_CONFIG_REGS | WADI2BLK2CONFIG_BASE | 0x600B_2100 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_CONFIG_REGS | WADI2BLK3CONFIG_BASE | 0x600B_2200 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_CONFIG_REGS | WADI2BLK4CONFIG_BASE | 0x600B_2300 | YES | YES | YES | YES | YES | YES | - | YES |
WADI_OPER_SSS_REGS | WADI2OPERSSS_BASE | 0x600B_3000 | YES | YES | YES | YES | YES | YES | - | YES |