SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
FILE: epwm_ex12_monoshot_mode.c
This example showcases how to generate monoshot PWM output based on external trigger i.e. generating just a single pulse output on receipt of an external trigger. And the next pulse will be generated only when the next trigger comes. The example utilizes external synchronization and T1 action qualifier event features to achieve the desired output.
ePWM1 is used to generate the monoshot output and ePWM2 is used an external trigger for that. No external connections are required as ePWM2A is fed as the trigger using Input X-BAR automatically.
ePWM1 is configured to generated a single pulse of 0.5us when received an external trigger. This is achieved by enabling the phase synchronization feature and configuring EPWMxSYNCI as EXTSYNCIN1. And this EPWMxSYNCI is also configured as T1 event of action qualifier to set output HIGH while "CTR = PRD" action is used to set output LOW.
ePWM2 is configured to generate a 100 KHz signal with a duty of 1% (to simulate a rising edge trigger) which is routed to EXTSYNCIN1 using Input XBAR.
Observe GPIO0 (EPWM1A : Monoshot Output) and GPIO2(EPWM2 : External Trigger) on oscilloscope.