SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The XCMP complex waveform generator mode is available in the type 5 ePWM and is enabled when XCMPEN is set. The main feature of the XCMP mode is to generate multiple ePWM pulses, with high resolution edge placement if needed, within one ePWM period.
XCMP features include: