Note: Users who do not need 512-bit
programming can continue to use the Flash API library FAPI_F280013x_EABI_v2.00.01.lib /
FAPI_F280015x_EABI_v2.00.01.lib provided in C2000ware version C2000Ware_5_00_00_00 for
TMS320F280013x/15x devices.
Updated library version number from
v2.00.01 to v2.00.10
Updated Section 2.3.2.3 "Key Facts For Flash API Usage" to add 512-bit allowed link
pointer range
Updated Section 3.4.1 "Fapi_getLibraryInfo()" function with u8ApiRevision and
oApiProductionStatus