SPRUJB1 December 2023 AM68 , AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
A minimum use case for this class of processors relies upon using the A72 cores and the PCIe and ethernet switch; in this case, the A72 cores are reduced from 2GHz to 1GHz.
In this configuration, many of the power domains are disabled.
PD | State |
---|---|
GP_CORE_CTL_wkup | ON |
GP_Core_CTL (CC) | ON |
GP_Core_CTL | ON |
PD_Pulsar_MCU | ON |
PD_C7_0 | OFF |
PD_C7_1 | OFF |
PD_A72_Cluster_0 | ON |
PD_A72_0 | ON |
PD_A72_1 | ON |
PD_A72_Cluster_1 | OFF |
PD_A72_4 | OFF |
PD_A72_5 | OFF |
PD_GPUCOM | OFF |
PD_C7_2 | OFF |
PD_C7_3 | OFF |
PD_Pulsar_0 | OFF |
PD_decode | OFF |
PD_Pulsar_1 | OFF |
PD_DMPAC | OFF |
PD_VPAC | OFF |
PD_A72_2 | ON |
PD_A72_3 | ON |
PD_A72_6 | OFF |
PD_A72_7 | OFF |
PD_VPAC2 | OFF |
PD_encode2 | OFF |
PD_Pulsar_2 | OFF |
The device loading is shown in the following table.
Tj | 125 | |
VDD_CORE_SRAM_Voltage | 0.85 | |
VDD_CORE_Voltage | 0.8 | |
VDD_CPU_SRAM_Voltage | 0.85 | |
VDD_CPU_Voltage | 0.76 | |
VDD_MCU_SRAM_Voltage | 0.85 | |
VDD_MCU_Voltage | 0.85 | |
Process_Corner | strong | |
UC_Description | ||
A72 CPU | 70% | 1000 |
A72 CPU | 70% | 1000 |
A72 CPU | 70% | 1000 |
A72 CPU | 70% | 1000 |
A72 CPU | 0% | 1000 |
A72 CPU | 0% | 1000 |
A72 CPU | 0% | 1000 |
A72 CPU | 0% | 1000 |
Pulsar Main | 0% | 1000 |
Pulsar Main | 0% | 1000 |
Pulsar Main | 0% | 1000 |
C711 512k 1.1 | 0% | 1000 |
MMA2p1 | 0% | 1000 |
C711 512k 1.1 | 0% | 1000 |
MMA2p1 | 0% | 1000 |
C711 512k 1.1 | 0% | 1000 |
MMA2p1 | 0% | 1000 |
C711 512k 1.1 | 0% | 1000 |
MMA2p1 | 0% | 1000 |
SMS | 10% | 333 |
Pulsar MCU | 50% | 1000 |
DSS7L_eDP_DSI | 0% | 600 |
GPU | 0% | 800 |
CSI_3RX_2TX | 0% | 720 |
DPHY 1.2 RX - 4L | 0% | upls |
DPHY 1.2 RX - 4L | 0% | upls |
DPHY 1.2 RX - 4L | 0% | upls |
DPHY 1.2 TX - 4L | 0% | upls |
DPHY 1.2 TX - 4L | 0% | upls |
DMPAC | 0% | 480 |
VPAC3 | 0% | 720 |
VPAC3 | 0% | 720 |
WAVE521CL Video Codec | 0% | 600 |
WAVE521CL Video Codec | 0% | 600 |
CPSW2X eAVB | 0% | |
CPSW9x eAVB | 23% | |
PCIE_G3 4L | 0% | |
PCIE_G3 4L | 20% | |
PCIE_G3 4L | 0% | |
PCIE_G3 4L | 0% | |
Hyperlink x2 | 0% | |
USB3P0TCx1 | 0% | |
EMMC 4 | 0% | |
SDIO 1 bit | 0% | unused |
EMMC 8 | 20% | |
Arasan HS400 8 bit | 20% | hs400 |
UFSHCI21 | 0% | |
MPHY - 2L | 0% | sleep |
DDR 0 | 35% | 1067 |
LPDDR4-32 PHY 4267 | 39% | lpddr4_4267_32 |
DDR 1 | 35% | 1067 |
LPDDR4-32 PHY 4267 | 39% | lpddr4_4267_32 |
DDR 2 | 0% | 1067 |
LPDDR4-32 PHY 4267 | 0% | sleep |
DDR 3 | 0% | 1067 |
LPDDR4-32 PHY 4267 | 0% | sleep |
SerDes 10G Common | 100% | 1pll |
Lane 0 | 20% | 8g |
Lane 1 | 20% | 8g |
Lane 2 | 20% | 8g |
Lane 3 | 20% | 8g |
SerDes 10G Common | 100% | 2pll |
Lane 0 | 50% | 5g |
Lane 1 | 50% | 5g |
Lane 2 | 50% | 1g |
Lane 3 | 50% | 1g |
SerDes 10G Common | 100% | 1pll |
Lane 0 | 50% | 1g |
Lane 1 | 50% | 1g |
Lane 2 | 50% | 1g |
Lane 3 | 50% | 1g |
SerDes 10G Common | 0% | suspend |
Lane 0 | 0% | disable |
Lane 1 | 0% | disable |
Lane 2 | 0% | disable |
Lane 3 | 0% | disable |
The thermal power for the device is shown in the following table.
Tj | Leakage [mW] | Dynamic [mW] | Total [mW] |
---|---|---|---|
125 | 9283 | 5698 | 14981 |
120 | 8247 | 5698 | 13945 |
115 | 7276 | 5698 | 12974 |
110 | 6427 | 5698 | 12125 |
105 | 5649 | 5698 | 11347 |
100 | 4955 | 5698 | 10653 |
95 | 4347 | 5698 | 10045 |
90 | 3808 | 5698 | 9506 |
85 | 3330 | 5698 | 9028 |
80 | 2894 | 5698 | 8592 |
75 | 2519 | 5698 | 8217 |
50 | 1228 | 5698 | 6926 |
25 | 596 | 5698 | 6294 |
0 | 293 | 5698 | 5991 |
-20 | 193 | 5698 | 5891 |
-40 | 147 | 5698 | 5845 |