SPRUJB1 December 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
On the other end of the spectrum is a superset use case in which A72s, Pulsars, C71x and MMAs, GPU, DMPAC and VPAC are effectively maximized. In this example, the SerDes is also loaded.
In this configuration, none of the power domains are disabled.
PD | State |
---|---|
GP_CORE_CTL_wkup | ON |
GP_Core_CTL (CC) | ON |
GP_Core_CTL | ON |
PD_Pulsar_MCU | ON |
PD_C7_0 | ON |
PD_C7_1 | ON |
PD_A72_Cluster_0 | ON |
PD_A72_0 | ON |
PD_A72_1 | ON |
PD_A72_Cluster_1 | ON |
PD_A72_4 | ON |
PD_A72_5 | ON |
PD_GPUCOM | ON |
PD_C7_2 | ON |
PD_C7_3 | ON |
PD_Pulsar_0 | ON |
PD_decode | ON |
PD_Pulsar_1 | ON |
PD_DMPAC | ON |
PD_VPAC | ON |
PD_A72_2 | ON |
PD_A72_3 | ON |
PD_A72_6 | ON |
PD_A72_7 | ON |
PD_VPAC2 | ON |
PD_encode2 | ON |
PD_Pulsar_2 | ON |
The device loading is shown in the following table.
Tj | 125 | |
VDD_CORE_SRAM_Voltage | 0.85 | |
VDD_CORE_Voltage | 0.8 | |
VDD_CPU_SRAM_Voltage | 0.85 | |
VDD_CPU_Voltage | 0.76 | |
VDD_MCU_SRAM_Voltage | 0.85 | |
VDD_MCU_Voltage | 0.8 | |
Process_Corner | Strong | |
UC_Description | ||
A72 CPU | 90% | 2000 |
A72 CPU | 90% | 2000 |
A72 CPU | 90% | 2000 |
A72 CPU | 90% | 2000 |
A72 CPU | 90% | 2000 |
A72 CPU | 90% | 2000 |
A72 CPU | 90% | 2000 |
A72 CPU | 10% | 2000 |
Pulsar Main | 80% | 1000 |
Pulsar Main | 80% | 1000 |
Pulsar Main | 80% | 1000 |
C711 512k 1.1 | 0% | 1000 |
MMA2p1 | 100% | 1000 |
C711 512k 1.1 | 0% | 1000 |
MMA2p1 | 100% | 1000 |
C711 512k 1.1 | 0% | 1000 |
MMA2p1 | 100% | 1000 |
C711 512k 1.1 | 20% | 1000 |
MMA2p1 | 80% | 1000 |
SMS | 10% | 333 |
Pulsar MCU | 80% | 1000 |
DSS7L_eDP_DSI | 63% | 600 |
GPU | 100% | 800 |
CSI_3RX_2TX | 64% | 720 |
DPHY 1.2 RX - 4L | 80% | 2p5g4l |
DPHY 1.2 RX - 4L | 80% | 2p5g4l |
DPHY 1.2 RX - 4L | 80% | 2p5g4l |
DPHY 1.2 TX - 4L | 80% | 2p5g4l |
DPHY 1.2 TX - 4L | 0% | upls |
DMPAC | 79% | 480 |
VPAC3 | 72% | 720 |
VPAC3 | 83% | 720 |
WAVE521CL Video Codec | 75% | 600 |
WAVE521CL Video Codec | 75% | 600 |
CPSW2X eAVB | 100% | |
CPSW9x eAVB | 50% | |
PCIE_G3 4L | 80% | |
PCIE_G3 4L | 80% | |
PCIE_G3 4L | 0% | |
PCIE_G3 4L | 0% | |
Hyperlink x2 | 0% | |
USB3P0TCx1 | 80% | |
EMMC 4 | 0% | |
SDIO 1 bit | 0% | unused |
EMMC 8 | 50% | |
Arasan HS400 8 bit | 50% | hs400 |
UFSHCI21 | 0% | |
MPHY - 2L | 0% | sleep |
DDR 0 | 40% | 1067 |
LPDDR4-32 PHY 4267 | 44% | lpddr4_4267_32 |
DDR 1 | 40% | 1067 |
LPDDR4-32 PHY 4267 | 44% | lpddr4_4267_32 |
DDR 2 | 40% | 1067 |
LPDDR4-32 PHY 4267 | 44% | lpddr4_4267_32 |
DDR 3 | 40% | 1067 |
LPDDR4-32 PHY 4267 | 44% | lpddr4_4267_32 |
SerDes 10G Common | 100% | 2pll |
Lane 0 | 100% | 8g |
Lane 1 | 100% | 8g |
Lane 2 | 0% | disable |
Lane 3 | 100% | 5g |
SerDes 10G Common | 100% | 1pll |
Lane 0 | 100% | 8g |
Lane 1 | 100% | 8g |
Lane 2 | 100% | 8g |
Lane 3 | 100% | 8g |
SerDes 10G Common | 100% | 2pll |
Lane 0 | 100% | 10g |
Lane 1 | 100% | 3g |
Lane 2 | 100% | 3g |
Lane 3 | 100% | 3g |
SerDes 10G Common | 100% | 1pll |
Lane 0 | 66% | 5g |
Lane 1 | 66% | 5g |
Lane 2 | 66% | 5g |
Lane 3 | 66% | 5g |
The thermal power for the device is shown in the following table.
Tj [C] | Leakage Power [mW] | Dynamic Power [mW] | Total Power [mW] |
---|---|---|---|
125 | 13910 | 29046 | 42956 |
120 | 12305 | 29046 | 41351 |
115 | 10853 | 29046 | 39899 |
110 | 9554 | 29046 | 38600 |
105 | 8404 | 29046 | 37450 |
100 | 7376 | 29046 | 36422 |
95 | 6440 | 29046 | 35486 |
90 | 5622 | 29046 | 34668 |
85 | 4894 | 29046 | 33940 |
80 | 4251 | 29046 | 33297 |
75 | 3690 | 29046 | 32736 |
50 | 1752 | 29046 | 30798 |
25 | 807 | 29046 | 29853 |
0 | 381 | 29046 | 29427 |
-20 | 228 | 29046 | 29274 |
-40 | 161 | 29046 | 29207 |