SPRUJC5 April 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
Returns the status of the Flash State Machine.
Fapi_StatusType Fapi_checkFsmForReady(void)
None
This function returns the status of the Flash State Machine indicating if it is ready to accept a new command or not. The primary use is to check if an Erase or Program operation has finished.