SPRUJE4A August 2024 – November 2024 F29H850TU , F29H859TU-Q1
The XDS debug header (J4) provides debug access to the F29H85X-SOM-EVM. This header is used when the controlSOM is used in Section 2.1.1. The XDS debug header is compatible with the XDS110ISO-EVM. Table 2-10 provides a pinout of the J4 header.
The XDS debug header (J4) is only compatible with the XDS110ISO-EVM. Do not plug in any other debug probe directly into this header. See Section 2.8 for information on using other debug probes with the controlSOM.
EVM Connection | Function | Pin | Pin | Function | EVM Connection |
---|---|---|---|---|---|
VSYS_3V3_LDO1 | IO_TGT_V | 1 | 2 | GND | GND |
TMS | MCU_TMS | 3 | 4 | MCU_TCK | TCK |
TDI | MCU_TDI | 5 | 6 | MCU_TDO | TDO |
GND | GND | 7 | 8 | KEY | NC |
UART0_RXD | MCU_SCI_RX | 9 | 10 | MCU_SCI_TX | UART0_TXD |
I2C0_SDA | EE_I2CSDA | 11 | 12 | EE_I2CSCL | I2C0_SCL |
SPI3_CLK | DAC_SPI_SCLK | 13 | 14 | DAC_SPI_PICO | SPI3_D0 |
SPI3_D1 | DAC_SPI_POCI | 15 | 16 | DAC_SPI_PTE | SPI3_CS0 |