SPRUJE4B August 2024 – December 2024 F29H850TU , F29H859TU-Q1
The F29H85x controlSOM includes multiple test points to aid in hardware debug. Table 2-13 includes a list of the test points available on the controlSOM.
Test Point |
Test Point Name |
Description |
---|---|---|
TP1 |
VDD_1V25 |
Filtered MCU VDD supply |
TP2 |
VDDIO_3V3 |
Filtered MCU VDDIO supply |
TP3 |
GND |
Ground reference |
TP4 |
COMP2_OUT |
PMIC comparator output (COMP2_OUT) |
TP5 |
5V0_IN |
Board 5V input |
TP6 |
CFG_VOUT1 |
PMIC configurable LDO output (PLDO1_OUT) |
TP7 |
PMIC_GPIO_1 |
PMIC GPIO1 pin |
TP8 |
+12V0 |
Board 12V supply |
TP9 |
CFG_VOUT2 |
PMIC configurable LDO output (LDO2_OUT) |
TP10 |
COMP1_OUT |
PMIC comparator output (COMP1_OUT) |
TP11 |
VCC_6V0 |
PMIC 6V output (BB_OUT) |
TP12 |
CFG_VOUT3 |
PMIC configurable LDO output (LDO3_OUT) |
TP13 |
MCU_ERRORSTS |
MCU GPIO19/ERRORSTS output |
TP14 |
VDDA_3V3 |
Filtered MCU VDDA supply |
TP15 |
MCU_XRSn |
MCU reset (XRSn) pin |
TP16 |
3V3_OUT |
PMIC 3.3V output (LDO1_OUT) |
TP17 |
5V0_OUT_CAN |
Filtered 5V output for CAN transceivers |