SPRUJE4B August 2024 – December 2024 F29H850TU , F29H859TU-Q1
The controlSOM provides two EtherCAT PHY clock outputs, ECAT_PHY0_CLK and ECAT_PHY1_CLK. By default, these clocks are sourced from a 25MHz BAW oscillator (Y1). These clocks can also be sourced from the ESC_PHY_CLK on the F29H85x device. An optional resistor configuration is included source for the EtherCAT PHY clocks from the GPIO54/ESC_PHY_CLK output on the F29H85x device. To enable this option, follow the instructions on Table 2-9. Refer to the F29H85x and F29P58x Real-Time Microcontrollers data sheet for more information on ESC_PHY_CLK.
Mode | Resistor Configuration |
---|---|
On-board LVCMOS 25MHz oscillator (Y1) (default) | Populate all 0-ohm resistors on R32 and R97. Remove all resistors on R31 and R35. |
Device ESC_PHY_CLK (GPIO54) | Remove all resistors on R32 and R97. Populate all 0-ohm resistors on R31 and R35. |