SPRUJE8 December 2024 AM2754-Q1
The AM275x family of highly-integrated, high-performance microcontrollers is based on the Arm® Cortex™ R5F and C7x floating point DSP cores. The microcontrollers enable original equipment manufacturers (OEM) and original design manufacturers (ODM) to quickly bring to market devices with robust software support and rich user interfaces. The device offers the maximum flexibility of a fully integrated, mixed processor design
The AM275x features extensive audio interfacing with 5x McASP peripherals. Peripherals supporting system level connectivity is included, such as 2-port Gigabit Ethernet, USB, OSPI/QSPI, CAN-FD, UARTs, SPI and GPIOs. The AM275x supports the latest cybersecurity requirements with the built-in Hardware Security Module (HSM). The dual-core R5Fs are arranged in one or two cluster subsystems with 128KB TCM per cluster (64KB per core) and up to two C7x DSP cores with 2.25MB of L2 SRAM per C7x DSP, greatly reducing the need for external memory.