SPRUJE8 December 2024 AM2754-Q1
SW9 dictates routing logic of MMC0 IO to eMMC or SDcard.
Switch position | MMC0 Routing |
---|---|
ON | uSD Interface |
OFF | eMMC Interface |
SW11 dictates which reference 1.8V the AM275x ADC0 uses: VDDA_1V8 PMIC analog output, or an external 1.8V reference from Header J31(Pin 2)
Switch position | ADC Reference Source |
---|---|
SW11 Position 1-2 | VDDA_1V8 |
SW11 Position 3-2 | ADC0_REFP_HDR (External Reference from J31) |