SPRUJE8 December 2024 AM2754-Q1
The AM275x EVM features a Media Local Bus (MLB) Header option. A 1:2 Switch MUX (SN74CBTLV) selects the AM275x SoC Audio signals between the MLB header or AEC1 . The McASP_FET_SEL signal is the selection bit for this MUX. The MLB header option goes through a Level Shifter (TXB0108PWR) which has the voltage level defined by header J29.