SPRUJE8 December   2024 AM2754-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface Read This First
      1. 1.2.1 Important Usage Notes
    3. 1.3 Kit Contents
    4. 1.4 Device Information
      1. 1.4.1 Security
    5. 1.5 Audio Expansion Connectors
  6. 2Hardware
    1. 2.1  Component Identification
    2. 2.2  Power Requirements
      1. 2.2.1 Power Input Using USB Type-C Connector
      2. 2.2.2 Power Status LEDs
      3. 2.2.3 Power Tree
      4. 2.2.4 Power Sequence
      5. 2.2.5 PMIC
    3. 2.3  Reset
    4. 2.4  Clock
    5. 2.5  Boot Mode Selection
    6. 2.6  Header Information
    7. 2.7  Push Buttons
    8. 2.8  Switches
    9. 2.9  Interfaces
      1. 2.9.1 Ethernet Interface
        1. 2.9.1.1 Ethernet Add-on Connectors
      2. 2.9.2 Audio Interfaces
        1. 2.9.2.1 Audio Clocking
        2. 2.9.2.2 McASP
        3. 2.9.2.3 MLB
    10. 2.10 AEC Mapping
      1. 2.10.1 Audio Expansion Connector 1
      2. 2.10.2 Audio Expansion Connector 2
    11. 2.11 Test Points
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 If You need Assistance
    2. 4.2 Trademarks
  9. 5References
    1. 5.1 Reference Documents
    2. 5.2 Other TI Components Used This Design
  10. 6Revision History

Features

  • Powered through two 5V, 3A USB Type-C® input
  • Multirail power supply designed for safety-relevant Applications

  • Multi-channel stereo ADC and DAC input/output lines.
  • Two Audio expansion connectors
  • Two Ethernet add-on board connector for an automotive or industrial Ethernet PHY

  • On-board XDS110 debug probe
  • Four push buttons:
    • PORz
    • RESETz
    • User Interrupt
    • IO Retention Wake
  • Two LEDs for user testing
  • CAN connectivity with on-board CAN transceiver
  • MMC interface to micro SD card connector
  • On-board memory
    • 512 Mb OSPI NOR flash
    • 1 Kb I2C EEPROM
    • 512 Mb HYBERBUS HYPERRAM
    • 256Gb eMMC™ Flash