SPRUJF1 November 2024 AM2612
ADVANCE INFORMATION
The AM261x LaunchPad maps two SPI instances (SPI0, SPI2) from the AM261x SoC to the BoosterPack Headers. Series termination resistors are placed near the SoC for each SPI clock and SPI D0 signal. There is a 2:1 mux (TS3DDR3812RUAR) that is responsible for selecting SPI0 signals for proper function. The mux is driven by an IO Expander. All SPI2 signals are directly routed to the boosterpack.