SPRUJF1 November 2024 AM2612
ADVANCE INFORMATION
The AM261x LaunchPad supports Local Interconnect Network communication with two LIN instances mapped to the BoosterPack header.
LIN2_TXD, LIN2_RXD and LIN1_RXD signals are directly routed to BoosterPack connectors. LIN1_TXD is going through a 2:1 mux and selection table is given below.
BP_MUX_SW_S1 | BP_MUX_SW_S0 | Function of 2:1 Mux | Signals to BP Header |
---|---|---|---|
LOW | LOW | Port A ↔ Port C | LIN1_TX |
LOW | HIGH | Port A ↔ Port B | PR1_PRU1_GPIO0 |
HIGH | LOW | Port A ↔ Port B | PR1_PRU1_GPIO0 |
HIGH | HIGH | Port A ↔ Port C | LIN1_TX |