Let’s review the advanced integrated
system components and features in TI vision SoCs that can reduce system BOM cost
savings for several types of edge AI applications:
- ISP. The integrated ISP
core eliminates the need for an external ISP or FPGA design. All single and
multicamera AI applications such as machine vision, smart shopping carts,
robotics and ADASs can benefit from this integration.
- Safety. The integrated
Automotive Safety Integrity Level (ASIL) D and SIL 3-compliant safety
microcontroller (MCU), with Cortex-R5 cores, helps achieve safety goals without
an external safety MCU. With the rest of the processing also ASIL B/SIL
2-compliant, such an architecture enables ADAS, robotics, construction and
agriculture electronic control unit applications.
- Ethernet and PCIe
switches. Integrated Ethernet and PCIe switches eliminate the need for
external switch components.
- Security. Integrated
security accelerators offer state-of-the-art security support.
- DDR memory. Inline
error-correcting code protection and fewer DDR memory instances (through smart
memory) compared to typical memory architectures can result in cost
savings.