SPRY345C February 2022 – October 2024 DP83TG720R-Q1 , DP83TG720S-Q1 , TCAN1043A-Q1
The integration of different logical I/O functions – including control loops – in a single zonal module means that the module inherits the sum of the individual requirements per I/O function, resulting in these specific requirements for MCU:
Addressing this diverse list of requirements necessitates MCUs to support zonal module driven requirements. In the meantime, heterogenous system-on-chips (SoCs) with sufficient real-time capabilities such as the DRA821 or AM2x embedded processors from TI can bridge the gap until optimized zone MCUs are available.