SPRZ487E May   2022  – June 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2103
      5.      i2134
      6.      i2189
      7.      i2196
      8.      i2232
      9.      i2244
      10.      i2310
      11.      i2311
      12.      i2327
      13.      i2328
      14.      i2279
      15.      i2307
      16.      i2320
      17.      i2329
      18.      i2208
      19.      i2249
      20.      i2278
      21.      i2312
      22.      i2366
      23.      i2371
      24.      i2253
      25.      i2283
      26.      i2383
      27.      i2401
      28.      i2407
      29.      i2409
      30.      i2410
      31.      i2413
      32.      i2414
      33.      i2415
      34.      i2416
      35.      i2417
      36.      i2418
      37.      i2419
      38.      i2420
      39.      i2421
      40.      i2422
      41.      i2423
      42.      i2435
  4.   Trademarks
  5.   Revision History

Revision History

Changes from December 31, 2023 to June 30, 2024 (from Revision D (December 2023) to Revision E (June 2024))

  • Added Advisory i2413: Boot: HS-FS ROM boots corrupted ROM boot imageGo
  • Added Advisory i2414: Boot: Ethernet PHY Scan and Bring-Up Flow doesn't work with PHYs that don't support Auto NegotiationGo
  • Added Advisory i2415: Boot: UART Backup Boot Authentication Failure w/ xSPI Primary Boot ModeGo
  • Added Advisory i2416: Boot: FAT boot partition with ESP flag doesn't bootGo
  • Added Advisory i2417: Boot: GPMC NAND configured to slower clock speedGo
  • Added Advisory i2418: Boot: Secure ROM Panic due to Certificate Info not presentGo
  • Added Advisory i2419: Boot: When disabling deskew calibration, ROM does not check if deskew calibration was enabledGo
  • Added Advisory i2420: Boot: XSPI Boot time is not consistent in SFDP modeGo
  • Added Advisory i2421: Boot: fatTiny GPT handling causes data abortGo
  • Added Advisory i2422: Boot: ROM timeout for MMCSD filesystem boot too longGo
  • Added Advisory i2423: Boot: HS-FS ROM applies debug access restrictions to all address space covered by the efuse controller firewallGo
  • Added Advisory i2435: Boot: ROM timeout for eMMC boot too longGo