SPRZ506D October 2022 – December 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
NUMBER | TITLE | SILICON REVISIONS AFFECTED | |||
---|---|---|---|---|---|
0 | A | B | C | ||
Section 3.1.1 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes | Yes | Yes | Yes |
Section 3.1.2 | Caution While Using Nested Interrupts | Yes | Yes | Yes | Yes |
Section 3.1.3 | Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature | Yes | Yes | Yes | Yes |