SPRZ572A April   2024  – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1

 

  1.   1
  2.   TMS320F28003x Real-Time MCUs Silicon ErrataSilicon Revision 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision A Usage Notes and Advisories
    1. 3.1 Silicon Revision A Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear
      2. 3.1.2 Caution While Using Nested Interrupts
      3. 3.1.3 Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature
    2. 3.2 Silicon Revision A Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6. 3.2.1 Advisory
      7.      Advisory
      8. 3.2.2 Advisory
      9.      Advisory
      10. 3.2.3 Advisory
      11.      Advisory
      12.      Advisory
      13. 3.2.4 Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17.      Advisory
      18.      Advisory
  6. 4Silicon Revision 0 Usage Notes and Advisories
    1. 4.1 Silicon Revision 0 Usage Notes
    2. 4.2 Silicon Revision 0 Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5. 4.2.1 Advisory
  7. 5Documentation Support
  8. 6Trademarks
  9. 7Revision History

Revision History

Changes from April 2, 2024 to September 19, 2024

  • This Revision History lists the changes from SPRZ572 to SPRZ572A. Go
  • Global: Added Silicon Revision A.Go
  • Global: Removed TMS320F28P550SD.Go
  • Devices Supported section: Removed TMS320F28P550SD.Go
  • Package Symbolization for PDT Package – Automotive figure: Updated definition of G4.Go
  • Package Symbolization for PZ Package – Automotive figure: Updated definition of G4.Go
  • Package Symbolization for PZ Package – Non-Automotive figure: Updated definition of G4. Updated device number.Go
  • Package Symbolization for PNA Package – Automotive figure: Updated definition of G4.Go
  • Package Symbolization for PNA Package – Non-Automotive figure: Updated definition of G4. Updated device number.Go
  • Package Symbolization for PM Package – Automotive figure: Updated definition of G4.Go
  • Package Symbolization for PM Package – Non-Automotive figure: Updated definition of G4. Updated device number.Go
  • Package Symbolization for RSH Package – Non-Automotive figure: Updated definition of G4. Updated device number.Go
  • Revision Identification table: Added silicon revision A.Go
  • Added CMPSS: A CMPSS Glitch can Occur if Comparator Input Pin has AGPIO Functionality and ADC is Sampling the Input Pin advisory.Go