Sadia Khan
Today’s space race isn’t just about landing on new worlds; it’s a race to better connect our own, through global broadband connectivity powered by mega constellations known as low Earth orbit (LEO) satellites. Just like terrestrial applications, LEO satellites require signal and power isolation to enhance system integrity and performance by preventing ground potential differences while improving immunity to noise.
Designers have traditionally employed isolation technologies such as optocouplers and pulse transformers to isolate signals and power in spacecraft applications. The limitations of these technologies can create challenges for isolated subsystems, however. For optocouplers, these limitations include poor radiation tolerance, limited electrical performance and limited channel count per package, while pulse transformers suffer from larger footprints and can be difficult to design with.
As an alternative, radiation-tolerant, SiO2 digital isolators in plastic packaging like the ISOS141-SEP quad-channel digital isolator can meet the radiation performance and immunity requirements of subsystems for LEO applications through its single-event latchup (SEL) and single-event dielectric rupture (SEDR) immunity to an LET = 43 MeV·cm2/mg, Total Ionizing Dose (TID) characterization and RLAT to 30 krad(Si), and Displacement Damage (NDD) characterization to 1 × 1012 n/cm2 (1-MeV equivalent).
Solve isolation design challenges for LEO satellites | |
![]() |
Learn how to isolate signals with digital isolators in LEO satellite applications with the application brief, “How to Isolate Signals with Digital Isolators in Emerging LEO satellite applications." |
From a signal isolation perspective, the ISOS141-SEP can provide higher continuous working voltages of 600 V, faster data rates of 100 Mbps, low propagation delay and channel-to-channel skew of 10.7 ns and 4 ns max, and provides 100 kV/μs of CMTI. This isolation performance can increase signal isolation in a variety of spacecraft applications, including power systems, battery management systems (BMS), as shown in Figure 1, and communications payloads. Also, the smaller footprint of this device, for example the 4.90-mm x 3.90-mm footprint of the ISOS141-SEP, also helps simplify system design while reducing weight.
Digital isolators in plastic packages can isolate signals in multiple space applications, from power systems to communication payloads. They help simplify designs, provide radiation tolerance and deliver a multichannel solution in a single package, while maintaining high isolation integrity compared to incumbent solutions. These advancements will play a role in the progression of LEO satellites connecting our world.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated