Product details

Rating Space Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 5200 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 0.88 Current consumption per channel (1 Mbps) (typ) (mA) 1.48 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
Rating Space Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 5200 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 0.88 Current consumption per channel (1 Mbps) (typ) (mA) 1.48 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Radiation Tolerant
    • Total Ionizing Dose (TID) Characterized (ELDRS-Free) = 30 krad(Si)
    • TID RLAT/RHA = 30 krad(Si)
    • Single-Event Latch-up (SEL) Immune to LET = 43 MeV⋅cm2/mg at 125°C
    • Single-Event Dielectric Rupture (SEDR) Immune (43 MeV⋅cm2/mg) at 500 VDC
  • Space Enhanced Plastic (Space EP)
    • Meets NASA’s ASTM E595 Outgassing Spec
    • Vendor Item Drawing (VID) V62/21610
    • Military Temp Range (-55°C to 125°C)
    • One Wafer Fabrication Site
    • One Assembly and Test Site
    • Gold Bond Wire, NiPdAu Lead Finish
    • Wafer Lot Traceability
    • Extended Product Life Cycle
    • Extended Product Change Notification
  • 600 VRMS continous working voltage
  • Section 6.7:
    • DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
  • 100 Mbps data rate
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V level translation
  • Default output low
  • Low power consumption, 1.5 mA per channel typical at 1 Mbps
  • Low propagation delay: 10.7 ns typical (5-V Supplies)
  • Low channel-to-channel skew: 4 ns max (5-V Supplies)
  • ±100 kV/µs typical CMTI
  • System-level ESD, EFT, Surge, and Magnetic Immunity
  • Small QSOP (DBQ-16) package

  • Radiation Tolerant
    • Total Ionizing Dose (TID) Characterized (ELDRS-Free) = 30 krad(Si)
    • TID RLAT/RHA = 30 krad(Si)
    • Single-Event Latch-up (SEL) Immune to LET = 43 MeV⋅cm2/mg at 125°C
    • Single-Event Dielectric Rupture (SEDR) Immune (43 MeV⋅cm2/mg) at 500 VDC
  • Space Enhanced Plastic (Space EP)
    • Meets NASA’s ASTM E595 Outgassing Spec
    • Vendor Item Drawing (VID) V62/21610
    • Military Temp Range (-55°C to 125°C)
    • One Wafer Fabrication Site
    • One Assembly and Test Site
    • Gold Bond Wire, NiPdAu Lead Finish
    • Wafer Lot Traceability
    • Extended Product Life Cycle
    • Extended Product Change Notification
  • 600 VRMS continous working voltage
  • Section 6.7:
    • DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
  • 100 Mbps data rate
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V level translation
  • Default output low
  • Low power consumption, 1.5 mA per channel typical at 1 Mbps
  • Low propagation delay: 10.7 ns typical (5-V Supplies)
  • Low channel-to-channel skew: 4 ns max (5-V Supplies)
  • ±100 kV/µs typical CMTI
  • System-level ESD, EFT, Surge, and Magnetic Immunity
  • Small QSOP (DBQ-16) package

The ISOS141-SEP radiation-tolerant device is a high-performance, quad-channel digital isolator in a small form factor 16-pin QSOP package. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. This device supports low Earth orbit (LEO) space applications with its high data rate of 100 Mbps, low propagation delay of 10.7 ns, and tight channel-to-channel skew of 4 ns. The ISOS141-SEP device has three forward and one reverse-direction channels and if the input power or signal is lost, the default output is low. The enable pins can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.

The ISOS141-SEP provides high electromagnetic immunity and low emissions with low power consumption, while isolating CMOS or LVCMOS digital I/Os. The device has a high common-mode transient immunity of 100 kV/µs and can ease system-level ESD, EFT, surge, and simplify emissions compliance through its innovative chip design.

The ISOS141-SEP radiation-tolerant device is a high-performance, quad-channel digital isolator in a small form factor 16-pin QSOP package. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. This device supports low Earth orbit (LEO) space applications with its high data rate of 100 Mbps, low propagation delay of 10.7 ns, and tight channel-to-channel skew of 4 ns. The ISOS141-SEP device has three forward and one reverse-direction channels and if the input power or signal is lost, the default output is low. The enable pins can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.

The ISOS141-SEP provides high electromagnetic immunity and low emissions with low power consumption, while isolating CMOS or LVCMOS digital I/Os. The device has a high common-mode transient immunity of 100 kV/µs and can ease system-level ESD, EFT, surge, and simplify emissions compliance through its innovative chip design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet ISOS141-SEP Radiation Tolerant High-Speed Quad-Channel Digital Isolator datasheet PDF | HTML 05 Mar 2021
* Radiation & reliability report ISOS141-SEP Neutron Displacement Damage Characterization 18 Mar 2021
* Radiation & reliability report ISOS141-SEP Production Flow and Reliability Report 18 Mar 2021
* Radiation & reliability report ISOS141-SEP Quad-Channel Digital Isolator TID Report 17 Mar 2021
* Radiation & reliability report ISOS141-SEP Single-Event Latch-Up (SEL) Radiation Report 17 Mar 2021
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) 31 Jan 2024
Technical article 航太級強化產品如何因應低地球軌道應用的挑戰 (Rev. A) PDF | HTML 11 Jan 2024
Technical article 우주 항공 강화 제품이 저지구 궤도 애플리케이션의 과제를 해결하는 방법 (Rev. A) PDF | HTML 11 Jan 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML 18 Dec 2023
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
Application brief How to Isolate Signals with Digital Isolators in Emerging LEO Satellite Apps (Rev. A) PDF | HTML 06 Jul 2022
Technical article How space-grade digital isolation meets high radiation and immunity requirements i PDF | HTML 14 Oct 2021
Application brief Space-Grade, 30 krad, Isolated I2C Circuit PDF | HTML 01 Jun 2021
Application brief Space-Grade, 30-krad, Isolated CAN Serial Transceiver Circuit PDF | HTML 01 Jun 2021
Application brief Space-Grade, 30-krad, Isolated RS-422 Serial Transceiver Circuit PDF | HTML 01 Jun 2021
Technical article How to select the right digital isolator for your design PDF | HTML 21 Oct 2020
Technical article Top 9 design questions about digital isolators PDF | HTML 04 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISOS141-SEP IBIS Model

SLLM498.ZIP (63 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos