SWRA465A August 2014 – July 2015 CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2592 , CC2592
TC = 25°C, VDD = 3.0 V, f = 2440 MHz if nothing else is stated. All parameters are measured on the SimpleLink™ ZigBee® Network Range Extender Reference Design[3] with a 50 Ω load.
Parameter | Condition | Typical | Unit |
---|---|---|---|
Receive Current | Wait for sync, -90 dBm input level
Wait for sync, -50 dBm input level |
28.8
25 |
mA |
Transmit Current | TXPOWER = 0xF5
TXPOWER = 0xE5 TXPOWER = 0xD5 TXPOWER = 0xC5 TXPOWER = 0xB5 TXPOWER = 0xA5 TXPOWER = 0x95 TXPOWER = 0x85 TXPOWER = 0x75 TXPOWER = 0x65 TXPOWER = 0x55 TXPOWER = 0x45 TXPOWER = 0x35 |
172.3
155.7 143.1 133.8 124.8 115.2 102.7 95.0 847.5 82.3 77.9 75.1 73.6 |
mA |