Product details

Frequency range 2400 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -40 to 125 Rating Catalog Transmission principle BR, EDR
Frequency range 2400 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -40 to 125 Rating Catalog Transmission principle BR, EDR
VQFN (RGV) 16 16 mm² 4 x 4
  • Seamless Interface to 2.4-GHz Low-Power RF Devices from Texas Instruments
  • +22-dBm Output Power
  • 3-dB Typical Improved Sensitivity on CC2520, CC253X, and CC85XX
  • Very Few External Components
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Balun
    • Integrated Inductors
    • Integrated PA
    • Integrated LNA
  • Digital Control of LNA Gain by HGM Terminal
  • 100 nA in Power Down (LNA_EN = PA_EN = 0)
  • Low-Transmit Current Consumption
    • 155 mA at 3 V for +22 dBm, PAE = 34%
  • Low-Receive Current Consumption
    • 4.0-mA for High-Gain Mode
    • 1.9-mA for Low-Gain Mode
  • 4.7-dB LNA Noise Figure, Including T/R Switch and External Antenna Match
  • RoHS Compliant 4-mm × 4-mm QFN-16 Package
  • 2.0-V to 3.7-V Operation
  • –40°C to +125°C Operation

  • Seamless Interface to 2.4-GHz Low-Power RF Devices from Texas Instruments
  • +22-dBm Output Power
  • 3-dB Typical Improved Sensitivity on CC2520, CC253X, and CC85XX
  • Very Few External Components
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Balun
    • Integrated Inductors
    • Integrated PA
    • Integrated LNA
  • Digital Control of LNA Gain by HGM Terminal
  • 100 nA in Power Down (LNA_EN = PA_EN = 0)
  • Low-Transmit Current Consumption
    • 155 mA at 3 V for +22 dBm, PAE = 34%
  • Low-Receive Current Consumption
    • 4.0-mA for High-Gain Mode
    • 1.9-mA for Low-Gain Mode
  • 4.7-dB LNA Noise Figure, Including T/R Switch and External Antenna Match
  • RoHS Compliant 4-mm × 4-mm QFN-16 Package
  • 2.0-V to 3.7-V Operation
  • –40°C to +125°C Operation

The CC2592 device is a cost-effective and high-performance RF front end for low-power and low-voltage 2.4-GHz wireless applications.

The CC2592 device is a range extender for all CC25XX 2.4-GHz low-power RF transceivers, transmitters, and system-on-chip products from Texas Instruments.

To increase the link budget, the CC2592 device provides a power amplifier for increased output power and an LNA with a low-noise figure for improved receiver sensitivity.

The CC2592 device provides a very small size, high-output power RF design with its 4-mm × 4-mm QFN-16 package.

The CC2592 device contains PA, LNA, switches, RF-matching, and balun for simple design of high-performance wireless applications.

The CC2592 device is a cost-effective and high-performance RF front end for low-power and low-voltage 2.4-GHz wireless applications.

The CC2592 device is a range extender for all CC25XX 2.4-GHz low-power RF transceivers, transmitters, and system-on-chip products from Texas Instruments.

To increase the link budget, the CC2592 device provides a power amplifier for increased output power and an LNA with a low-noise figure for improved receiver sensitivity.

The CC2592 device provides a very small size, high-output power RF design with its 4-mm × 4-mm QFN-16 package.

The CC2592 device contains PA, LNA, switches, RF-matching, and balun for simple design of high-performance wireless applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CC2590 ACTIVE 2.4 GHz range extender with up to +14 dBm output power Suggest if less range extension is needed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet CC2592 2.4-GHz Range Extender datasheet 25 Feb 2014
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 Oct 2022
Application note Debugging Communication Range (Rev. A) PDF | HTML 23 May 2019
Application note Using CC2592 Front End with CC2530 (Rev. A) PDF | HTML 29 Jul 2015
More literature CC2592 Evaluation Module Quick Start Guide 04 Mar 2015
White paper 6LoWPAN Demystified - 6LoWPAN Demystifed – A Low Power IP Mesh Network 28 Oct 2014
Application note AN130 - Using CC2592 Front End with CC2538 27 Feb 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RDCR-3P-RADIO-MOD — Radiocrafts embedded radio modules

Radiocrafts’ standard RF modules provide compact, easy-to-use, low cost, low power and high-performance RF solutions for a large number of wireless applications using license-free ISM bands (169 MHz – 2.4 GHz). Using modules, OEM manufacturers without RF design knowledge can easily add (...)
Daughter card

CC2538-CC2592EMK — CC2538-CC2592 Evaluation Module Kit

The CC2538-CC2592EMK demonstrates the use of the CC2592 PA/LNA front end together with the CC2538 IEEE 802.15.4 System-on-Chip. The CC2592 RF front end includes PA, LNA, switches, balun, and RF matching, and will increase output power and improve receiver sensitivity on a 2.4 GHz low-power RF (...)

Buy from a distributor
Development kit

CC-ANTENNA-DK2 — Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag

This new antenna kit allows you to do real-life testing to find the optimal antenna for your application! The antenna kit includes 16 antennas for frequencies from 169MHz to 2.4GHz including PCB antennas, Helical antennas and Chip antennas as well as dual band band antennas for 868/915MHz combined (...)

Buy from a distributor
Design tool

3P-WIRELESS-MODULES — Third party wireless module search tool

The third party wireless module search tool helps developers to identify products that meet their end equipment specifications and procure production ready wireless modules. The third party module vendors included in the search tool are independent third party companies with expertise in designing (...)
Design tool

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC2xxx devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)
Reference designs

TIDC-CC2530-CC2592EMK-RD — ZigBee CC2530 wireless MCU and CC2592 range extender reference design with 120dB link budget

In the Internet of Things (IoT) market, ZigBee(R) applications such as home and industrial automation, lighting, metering and sensor networks could need a longer RF transmission range and better sensitivity than the stand-alone CC2530 wireless MCU can offer. TI's new CC2530-CC2592 reference design (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDC-CC2650-CC2592-EMK — SimpleLink™ CC2650 Wireless MCU and CC2592 Range Extender Reference Design - 122dB Link Budget

Internet of Things (IoT) applications such as home and industrial automation, lighting, metering and sensor networks could need a longer RF transmission range than the stand-alone SimpleLink(TM) ultra-low power wireless MCU family of devices offer. The CC2650-CC2592 reference design pairs (...)
Test report: PDF
Schematic: PDF
Reference designs

CC2530-CC2592EM-RD — SimpleLink™ ZigBee® Network Range Extender Reference Design

ZigBee applications such as home and industrial automation, lighting, metering, and sensor networks could need longer RF transmission range and better sensitivity than the stand-alone CC2530 can offer. TI's new SimpleLink CC2530-CC2592 reference design pairs the cost-effective SimpleLink ZigBee (...)
Schematic: PDF
Reference designs

CC2592EMK-RD — Standalone 2.4GHz Range Extender Reference Design

This standalone 2.4 GHz range extender reference design provides all the information needed to use the SimpleLink™ CC2592 range extender (PA/LNA front end) with any 2.4 GHz RF radio in a wide range of applications, including sensor mesh networks and gateways. The CC2592 range extender contains PA, (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos