SWRA465A August 2014 – July 2015 CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2592 , CC2592
TC = 25°C, VDD = 3.0 V, f = 2440 MHz if nothing else is stated. All parameters are measured on the SimpleLink™ ZigBee® Network Range Extender Reference Design[3] with a 50 Ω oad.
Parameter | Condition | Typical | Unit |
---|---|---|---|
Receive Sensitivity HGM | 1 % PER, IEEE 802.15.4 [7] requires -85 dBm | -100.3 | dBm |
Receive Sensitivity LGM | 1 % PER, IEEE 802.15.4 [7] requires -85 dBm | -99.2 | |
Saturation HGM | IEEE 802.15.4 [7] requires -20 dBm | –2 | |
Saturation LGM | IEEE 802.15.4 [7] requires -20 dBm | –1 | |
Interferer Rejection | Wanted signal 3 dB above the sensitivity level, IEEE 802.15.4 modulated interferer at IEEE 802.15.4 channels | dB | |
±5 MHz from wanted signal, IEEE 802.15.4 [7] requires 0 dB | 35.5 | ||
±10 MHz from wanted signal, IEEE 802.15.4 [7] requires 30 dB | 45.5 | ||
±20 MHz from wanted signal. Wanted signal at -82dBm | 48.8 |