SWRA486A August   2015  – April 2017 CC1310 , CC2620 , CC2630 , CC2640 , CC2640R2F-Q1 , CC2650 , CC2650MODA

 

  1.   CC26x0, CC13x0 SimpleLink™ Wireless MCU Power Management Software Development
    1.     Trademarks
  2.   CC26x0, CC13x0 SimpleLink™ Wireless MCU Power Management Software Development
    1. 1 Abbreviations
    2. 2 Power Management Introduction
    3. 3 TI-RTOS Power Modes
      1. 3.1 Active Mode
      2. 3.2 Idle Mode
      3. 3.3 Standby Mode
        1. 3.3.1 Standby Enter Sequence
        2. 3.3.2 Standby Exit Sequence
      4. 3.4 Shutdown Mode
    4. 4 Implementation Considerations
      1. 4.1 Device Initializing
        1. 4.1.1 Low-Level Initializing
        2. 4.1.2 Initializating TI-RTOS
      2. 4.2 Recharging in Standby
      3. 4.3 Operating the DC-DC Converter
      4. 4.4 Configuring Device for External Input Interrupts and Wakeup
        1. 4.4.1 Interrupt and Wakeup from Active, Idle, and Standby
        2. 4.4.2 Wakeup from Shutdown Mode
      5. 4.5 Oscillators
        1. 4.5.1 High-Frequency Oscillators
        2. 4.5.2 Low-Frequency Oscillators
        3. 4.5.3 RC Oscillator Calibration
      6. 4.6 Auxiliary Domain
        1. 4.6.1 Powering on the Auxiliary Domain
        2. 4.6.2 Powering Down the Auxiliary Domain
        3. 4.6.3 Managing the Sensor Controller and the Auxiliary Domain Power
        4. 4.6.4 Sharing Resources Between the Sensor Controller and the Cortex®-M3
      7. 4.7 RTC
        1. 4.7.1 Initializing RTC
        2. 4.7.2 Configuring RTC Compare Events
      8. 4.8 Debugging Through Power Modes
      9. 4.9 Using Peripherals
    5. 5 References
  3.   Revision History

Initializing RTC

The Timer_start (Timer_Object *obj) TI-RTOS function initializes, resets the RTC, and configures channel 0 to generate interrupts to the Cortex-M3. The Cortex-M3 uses channel 0 because channel 1 is reserved for the RF core and channel 2 is reserved for the sensor controller.