Product details

Protocols 6LoWPAN, Zigbee 2.6 Type Wireless MCU Features 1 uA RTC with data retention (RAM/CPU), Capsense, Over-the-air upgrade, Ultra-low power Sensor Controller Peripherals 12-bit ADC 8-channel, 2 Comparators, 2 SPI, 4 timers, I2C, I2S, Sensor Controller, UART Rating Catalog Flash memory (kByte) 128 RAM (kByte) 20 Number of GPIOs 10, 15, 31 Security Crypto acceleration (AES Operating temperature range (°C) -40 to 85
Protocols 6LoWPAN, Zigbee 2.6 Type Wireless MCU Features 1 uA RTC with data retention (RAM/CPU), Capsense, Over-the-air upgrade, Ultra-low power Sensor Controller Peripherals 12-bit ADC 8-channel, 2 Comparators, 2 SPI, 4 timers, I2C, I2S, Sensor Controller, UART Rating Catalog Flash memory (kByte) 128 RAM (kByte) 20 Number of GPIOs 10, 15, 31 Security Crypto acceleration (AES Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RHB) 32 25 mm² 5 x 5 VQFN (RSM) 32 16 mm² 4 x 4
  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–100 dBm), Selectivity, and Blocking Performance
    • Link budget of 105 dB
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSIEN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–100 dBm), Selectivity, and Blocking Performance
    • Link budget of 105 dB
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSIEN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

The CC2630 device is a wireless MCU targeting ZigBee® and 6LoWPAN applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2630 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2630 device is ideal for battery-powered and energy harvesting end nodes in ZigBee and 6LoWPAN networks.

The IEEE 802.15.4 MAC is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The ZigBee stack is available free of charge from www.ti.com.

The CC2630 device is a wireless MCU targeting ZigBee® and 6LoWPAN applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2630 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2630 device is ideal for battery-powered and energy harvesting end nodes in ZigBee and 6LoWPAN networks.

The IEEE 802.15.4 MAC is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The ZigBee stack is available free of charge from www.ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CC1352R ACTIVE SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash This product has more available flash memory and supports dual-band radio operation with quarterly software updates.
CC2652P ACTIVE SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier This product has more available flash memory, supports DMM concurrency, and +20 dBm TX output power with quarterly software updates.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet CC2630 SimpleLink™ 6LoWPAN, ZigBee® Wireless MCU datasheet (Rev. B) PDF | HTML 18 Jul 2016
* Errata CC2630 SimpleLink™ 6LoWPAN, ZigBee® Wireless MCU Errata (Rev. C) 31 Oct 2018
* User guide CC13x0, CC26x0 SimpleLink™ Wireless MCU Technical Reference Manual (Rev. I) 30 Jun 2020
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06 Aug 2024
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 02 May 2024
Application note Crystal Oscillator and Crystal Selection for the CC13xx, CC26xx, and CC23xx Family of Wireless MCUs (Rev. K) PDF | HTML 11 Apr 2024
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 Oct 2022
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 27 Jan 2020
Application note Integrating Sensor Controller Studio Examples Into ProjectZero 08 Jan 2018
Application note Johanson Balun for the CC26xx Device Family 07 Aug 2017
White paper Charging stations: Toward an EV support infrastructure 09 May 2017
User guide CC26x0/CC13x0 SimpleLink™ Wireless MCU Power Management Software Development Ref (Rev. A) PDF | HTML 17 Apr 2017
Technical article IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML 04 Jan 2017
Product overview SimpleLink Ultra-low power wireless microcontroller platform (Rev. B) 28 Oct 2016
White paper Bringing Wireless Scalability to Intelligent Sensing Applications (Rev. B) 25 Aug 2016
White paper A guide to SensorTag Hackathons: Resources 08 Mar 2016
Application note Using the Wireless SimpleLink CC26xx in Ext Regulator Mode With the TPS62740 19 Nov 2015
Technical article How to use boost converters in wireless sensor nodes PDF | HTML 06 Oct 2015
Application note CC2640 Wireless MCU DC Supply Evaluation 05 Oct 2015
Technical article Understanding wireless connectivity in industrial IoT applications PDF | HTML 04 Aug 2015
E-book Understanding Wireless Connectivity in the Industrial IoT 22 Jul 2015
Technical article Achieve extremely long battery life in wireless sensor nodes PDF | HTML 18 Jun 2015
Application note Using GCC/GDB With SimpleLink CC26xx PDF | HTML 23 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-CC2650MA — TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module

The SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack plug-in module is the quick and easy way to add Bluetooth low energy to your LaunchPad™ development kit. Simply plug the CC2650 module BoosterPack kit into the MSP432™ microcontroller (MCU) LaunchPad kit to get started! The software (...)

User guide: PDF
Daughter card

CC2650EMK — SimpleLink™ CC2650 Evaluation Module Kit

The SimpleLink™ CC2650 evaluation module kit is an add-on kit for the SMARTRF06EBK evaluation board kit. The CC2650 device included in this kit is the superset device of the SimpleLink ultra-low power wireless MCU platform, so it can also be used to evaluate the SimpleLink Bluetooth® Smart CC2640 (...)

User guide: PDF
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Development kit

LAUNCHXL-CC2650 — SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit

NOTE: The CC2650 LaunchPad kit supports evaluation of:
  • CC2640 Bluetooth® low energy wireless MCU
  • CC2630 ZigBee/6LoWPAN wireless MCU
  • CC2620 ZigBee RF4CE wireless MCU
  • CC2650 Multi-standard wireless MCU

Take your LaunchPad™ development kit to the cloud with the SimpleLink™ CC2650 wireless (...)

Buy from a distributor
Driver or library

TIMAC — IEEE802.15.4 Medium Access control (MAC) software stack

TIMAC - IEEE802.15.4 Medium Access Control (MAC) Software Stack

To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.

IDE, configuration, compiler or debugger

SENSOR-CONTROLLER-STUDIO Sensor Controller Studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
Other wireless products
CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Hardware development
Development kit
BOOSTXL-ULPSENSE SimpleLink™ ULP Sense BoosterPack™ CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LP-CC1312R7 CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU LPSTK-CC1352R SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit
Download options
Software programming tool

FLASH-PROGRAMMER-2 SmartRF Flash Programmer v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
Other wireless products
CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Development kit
CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
Download options
Support software

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
Sub-1 GHz transceivers
CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
Other wireless products
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
Development kit
LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Software
Software programming tool
FLASH-PROGRAMMER SmartRF Flash Programmer
Calculation tool
PACKET-SNIFFER SmartRF Protocol Packet Sniffer SMARTRFTM-STUDIO SmartRF Studio
Driver or library
BLE-STACK Bluetooth Low Energy software stack REMOTI RF4CE Compliant Protocol Stack SIMPLICITI SimpliciTI Compliant Protocol Stack TI-15.4-STACK-GATEWAY-LINUX-SDK TI 15.4-Stack Gateway Linux Software Development Kit TIMAC IEEE802.15.4 Medium Access control (MAC) software stack Z-STACK A fully compliant ZigBee 3.x solution: Z-Stack
Calculation tool

SMARTRF-STUDIO-7 SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware

Supported products & hardware

Products
MSP430 microcontrollers
CC430F6127 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD CC430F6135 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg CC430F6147 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651P3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2651R3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier CC2674R10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312PSIP Sub-1 GHz system-in-package (SIP) module with integrated power amplifier CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp CC1354R10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM CC430F5123 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5137 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Sub-1 GHz transceivers
CC1020 Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1070 Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1100E Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1121 High performance low power Sub-1 GHz wireless transceiver CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC113L Value line Sub-1 GHz wireless receiver CC1150 Highly integrated multichannel wireless transmitter designed for low-power wireless applications CC115L Value line Sub-1 GHz wireless transmitter CC1175 High performance wireless transmitter for narrowband systems CC1200 Low power and high performance wireless transceiver CC1201 Low power and high performance wireless transceiver
Other wireless products
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2543 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART CC2544 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART CC2545 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Hardware development
Development kit
CC1125DK CC1125 Development Kit CC1200DK CC1200 Development Kit CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2541DK-MINI CC2541 Mini Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LP-CC1311P3 CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU LP-CC1312R7 CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-EM-CC1314R10 CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
BOOSTXL-CC1120-90 BoosterPack for Applications from 902MHz to 928MHz BOOSTXL-CC1125 CC1125 BoosterPack for 868/915 MHz Applications LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652PSIP CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU SMARTRF06EBK SmartRF06 Evaluation Board SMARTRFTRXEBK SmartRF Transceiver Evaluation Board LP-CC2651R3SIPA CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
Interface adapter
BOOST-CCEMADAPTER EM Adapter BoosterPack
Daughter card
CC1120EMK-169 CC1120 Evaluation Module Kit 169MHz CC1120EMK-420-470 CC1120 Evaluation Module Kit 420-470MHz CC1120EMK-868-915 CC1120 Evaluation Module Kit 868-915MHz CC1121EMK-868-915 CC1121 Evaluation Module Kit 868-915MHz CC1175EMK-868-915 CC1175 Evaluation Module Kit 868-915MHz CC1200EMK-420-470 CC1200 Evaluation Module Kit 420-470 MHz CC1200EMK-868-930 CC1200 Evaluation Module Kit 868-930 MHz CC1201EMK-868-930 CC1201 Evaluation Module Kit 868-930 MHz CC2500EMK CC2500EMK Evaluation Module 2.4 GHz CC2520EMK CC2520 Evaluation Module Kit CC2530EMK CC2530 Evaluation Module Kit CC2531EMK CC2531 USB Evaluation Module Kit CC2538-CC2592EMK CC2538-CC2592 Evaluation Module Kit CC2538EMK CC2538 Evaluation Module Kit CC2540EMK-USB Bluetooth Low Energy and proprietary wireless MCU
Download options
alarmNotifications
Design tool

3P-WIRELESS-MODULES — Third party wireless module search tool

The third party wireless module search tool helps developers to identify products that meet their end equipment specifications and procure production ready wireless modules. The third party module vendors included in the search tool are independent third party companies with expertise in designing (...)
Reference designs

TIDA-00374 — Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design

This reference design uses our nano-power system timer, SimpleLink™ ultra-low power wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes. These technologies lead to an extremely long battery (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-CC2650STK-SENSORTAG — SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design

The new SimpleLink™ multi-standard SensorTag kit invites you to realize your Internet of Things (IoT) product idea. Including 10 low-power MEMS sensors in a tiny package, the kit is expandable with DevPacks to make it easy to add your own sensors or actuators.

Connect to the cloud with Bluetooth (...)

User guide: PDF
Schematic: PDF
Reference designs

CC2650EM-MURBAL-RD — CC2650EM-MurBal Reference Design

The CC2650EM-MurBal reference design contains schematics and layout files for the CC2650 evauation module with the 5x5 mm package and integrated 0603 balun from Murata. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference (...)
Reference designs

CC2650EM-7ID-RD — CC2650EM-7ID Reference Design

The CC2650EM-7ID reference design contains schematics and layout files for the CC2650 evauation module with the 7x7 mm package and differential RF output. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference design, both (...)
Reference designs

CC2650EM-5XD-RD — CC2650EM-5XD Reference Design

The CC2650EM-5XD reference design contains schematics and layout files for the CC2650 evauation module with the 5x5 mm package and differential RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
Reference designs

CC2650EM-4XS-RD — CC2650EM-4XS Reference Design

The CC2650EM-4XS reference design contains schematics and layout files for the CC2650 Evauation Module with the 4x4 mm package and single-ended RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
Reference designs

CC2650EM-4XD-RD — CC2650EM-4XD Reference Design

The CC2650EM-4XD reference design contains schematics and layout files for the CC2650 evauation module with the 4x4 mm package and differential RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
Reference designs

CC2650EM-4XS-EXT-REG-RD — CC2650EM-4XS-EXT-REG Reference Design

The CC2650EM-4XS_Ext_Reg reference design contains schematics and layout files for the CC2650 configured for external regulator operation using the TPS62740 DCDC converter. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos