Product details

Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 287-351, 359-439, 431-527, 718-878, 861-1064 Type Transceiver TX power (max) (dBm) 16 Sensitivity (best) (dBm) -120 RX current (lowest) (mA) 19 Data rate (max) (Mbps) 1.25 Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 287-351, 359-439, 431-527, 718-878, 861-1064 Type Transceiver TX power (max) (dBm) 16 Sensitivity (best) (dBm) -120 RX current (lowest) (mA) 19 Data rate (max) (Mbps) 1.25 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • RF Performance and Analog Features:
    • High-Performance, Single-Chip Transceiver
      • Excellent Receiver Sensitivity:
        • –120 dBm at 1.2 kbps
        • –109 dBm at 50 kbps
      • Blocking Performance: 85 dB at 10 MHz
      • Adjacent Channel Selectivity: Up to 62 dB at 50-kHz Offset
      • Very Low Phase Noise: –114 dBc/Hz at
        10-kHz Offset (169 MHz)
    • Programmable Output Power Up to +16 dBm With 0.4-dB Step Size
    • Automatic Output Power Ramping
    • Supported Modulation Formats:
      2-FSK, 2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
    • Supports Data Rate Up to 1.25 Mbps in Transmit and Receive
  • Low Current Consumption:
    • Enhanced Wake-On-Radio (eWOR) Functionality for Automatic Low-Power Receive Polling
    • Power Down: 0.12 μA (0.5 μA With eWOR Timer Active)
      • RX: 0.5 mA in RX Sniff Mode
      • RX: 19 mA Peak Current in Low-Power Mode
      • RX: 23 mA Peak Current in High-Performance Mode
      • TX: 46 mA at +14 dBm
  • Other:
    • Data FIFOs: Separate 128-Byte RX and TX
    • Support for Seamless Integration With the CC1190 Device for Increased Range Providing up to 3-dB Improvement in RX Sensitivity and up to +27 dBm TX Output Power
  • Digital Features:
    • WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
    • Autonomous Image Removal
    • Security: Hardware AES128 Accelerator
    • Data FIFOs: Separate 128-Byte RX and TX
    • Includes Functions for Antenna Diversity Support
    • Support for Retransmission
    • Support for Auto-Acknowledge of Received Packets
    • Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
    • Built-in Coding Gain Support for Increased Range and Robustness
    • Digital RSSI Measurement
    • Improved OOK Shaping for Less Occupied Bandwidth, Enabling Higher Output Power While Meeting Regulatory Requirements
  • Dedicated Packet Handling for 802.15.4g:
    • CRC 16/32
    • FEC, Dual Sync Detection (FEC and non-FEC Packets)
    • Whitening
  • General:
    • RoHS-Compliant 5-mm × 5-mm No-Lead QFN 32-Pin Package (RHB)
    • Pin-Compatible With the CC1120 Device
  • Regulations – Suitable for Systems Targeting Compliance With:
    • Europe: ETSI EN 300 220
    • US: FCC CFR47 Part 15
    • Japan: ARIB STD-T108
  • RF Performance and Analog Features:
    • High-Performance, Single-Chip Transceiver
      • Excellent Receiver Sensitivity:
        • –120 dBm at 1.2 kbps
        • –109 dBm at 50 kbps
      • Blocking Performance: 85 dB at 10 MHz
      • Adjacent Channel Selectivity: Up to 62 dB at 50-kHz Offset
      • Very Low Phase Noise: –114 dBc/Hz at
        10-kHz Offset (169 MHz)
    • Programmable Output Power Up to +16 dBm With 0.4-dB Step Size
    • Automatic Output Power Ramping
    • Supported Modulation Formats:
      2-FSK, 2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
    • Supports Data Rate Up to 1.25 Mbps in Transmit and Receive
  • Low Current Consumption:
    • Enhanced Wake-On-Radio (eWOR) Functionality for Automatic Low-Power Receive Polling
    • Power Down: 0.12 μA (0.5 μA With eWOR Timer Active)
      • RX: 0.5 mA in RX Sniff Mode
      • RX: 19 mA Peak Current in Low-Power Mode
      • RX: 23 mA Peak Current in High-Performance Mode
      • TX: 46 mA at +14 dBm
  • Other:
    • Data FIFOs: Separate 128-Byte RX and TX
    • Support for Seamless Integration With the CC1190 Device for Increased Range Providing up to 3-dB Improvement in RX Sensitivity and up to +27 dBm TX Output Power
  • Digital Features:
    • WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
    • Autonomous Image Removal
    • Security: Hardware AES128 Accelerator
    • Data FIFOs: Separate 128-Byte RX and TX
    • Includes Functions for Antenna Diversity Support
    • Support for Retransmission
    • Support for Auto-Acknowledge of Received Packets
    • Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
    • Built-in Coding Gain Support for Increased Range and Robustness
    • Digital RSSI Measurement
    • Improved OOK Shaping for Less Occupied Bandwidth, Enabling Higher Output Power While Meeting Regulatory Requirements
  • Dedicated Packet Handling for 802.15.4g:
    • CRC 16/32
    • FEC, Dual Sync Detection (FEC and non-FEC Packets)
    • Whitening
  • General:
    • RoHS-Compliant 5-mm × 5-mm No-Lead QFN 32-Pin Package (RHB)
    • Pin-Compatible With the CC1120 Device
  • Regulations – Suitable for Systems Targeting Compliance With:
    • Europe: ETSI EN 300 220
    • US: FCC CFR47 Part 15
    • Japan: ARIB STD-T108

The CC1201 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–190 MHz, 410–475 MHz, and 820–950 MHz.

The CC1201 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1201 device can be controlled through an SPI interface. In a typical system, the CC1201 device will be used with a microcontroller and only few external passive components.

The CC1201 offers the same performance as the CC1200 for channel filter bandwidths of 50 kHz or more, and therefore presents a lower cost option for applications that do not require narrowband support.

The CC1201 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–190 MHz, 410–475 MHz, and 820–950 MHz.

The CC1201 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1201 device can be controlled through an SPI interface. In a typical system, the CC1201 device will be used with a microcontroller and only few external passive components.

The CC1201 offers the same performance as the CC1200 for channel filter bandwidths of 50 kHz or more, and therefore presents a lower cost option for applications that do not require narrowband support.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CC1120 ACTIVE High performance Sub-1 GHz wireless transceiver for narrowband systems This product is a high performance sub-1 GHz transceiver for narrowband systems.
CC1125 ACTIVE Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems This product is an ultra-high performance sub-1 GHz transceiver for narrowband systems.
CC1200 ACTIVE Low power and high performance wireless transceiver This product is a low-power high-performance RF transceiver.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet CC1201 Low-Power, High-Performance RF Transceiver datasheet (Rev. B) PDF | HTML 29 Sep 2014
Application note Antenna Impedance Measurement and Matching PDF | HTML 22 Mar 2022
Application note DN035 -- Antenna Quick Guide (Rev. B) 09 Feb 2022
Application note Debugging Communication Range (Rev. A) PDF | HTML 23 May 2019
Application note DN403 -- CC112x/CC120x On-Chip Temperature Sensor (Rev. D) 24 Oct 2018
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 16 Oct 2017
Application note CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) 02 Oct 2017
Application note Achieving Optimum Radio Range (Rev. A) 05 Sep 2017
Application note CC1120-CC1190 BoosterPack 05 Oct 2015
Application note CC112X/CC120X On-Chip Battery Monitor 03 Dec 2014
Application note Antenna Diversity 23 Oct 2014
Application note AN126 - Using the CC1200 Under ARIB STD T108 11 Mar 2014
White paper Long-Range RF Communication: Why Narrowband is the de Facto Standard 08 Mar 2014
Application note CC112x/CC120x RX Sniff mode with Smart Preamble 23 Oct 2013
Application note CC112x/CC120x RX Sniff Mode (Rev. A) 09 Oct 2013
User guide CC120x Low-Power High-Performance Sub-1-GHz RF Transceivers User's Guide (Rev. B) 26 Sep 2013
More literature Introducing the CC1200 to RF Performance Family 08 Jul 2013
Application note AN112 -- Using CC1190 Front End With CC112x/CC120x Under EN 300 220 (Rev. C) 21 Jun 2013
Application note AN110 – Using CC1190 Front End with CC112x/CC120x under FCC 15.247 (Rev. B) 13 Jun 2013
Application note AN121 – Wireless M-Bus Implementation with CC112x/CC120x High Performance Transc 20 Feb 2013
Application note DN038 -- Miniature Helical PCB Antenna for 868 MHz or 915/920 MHz 27 Nov 2012
Application note DN040 -- Reduced Battery Current Using CC112x, CC1175_and CC1200 with TPS62730 02 Oct 2012
Application note DN039 -- IPC for 868/915 MHz operation with the CC112x, CC117x and CC12xx 20 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board

The SmartRF Transceiver Evaluation Board (TrxEB) is intended to be used together with Texas Instruments’ low-power RF transceivers for evaluation, performance testing and software development.

The following transceiver evaluation modules are supported:

  • CC1101EM*
  • CC11xLEM*
  • CC112xEM*
  • CC1175EM*
  • CC1200EM*
  • (...)
User guide: PDF
Not available on TI.com
Daughter card

CC1200EMK-420-470 — CC1200 Evaluation Module Kit 420-470 MHz

The CC1200 Evaluation Module Kit for 420-470 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1200 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.

 

This CC1200 Evaluation Module Kit for (...)

User guide: PDF
Not available on TI.com
Daughter card

CC1200EMK-868-930 — CC1200 Evaluation Module Kit 868-930 MHz

The CC1200 Evaluation Module Kit for 868-930 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1200 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.

User guide: PDF
Not available on TI.com
Daughter card

CC1201EMK-868-930 — CC1201 Evaluation Module Kit 868-930 MHz

The CC1201 Evaluation Module Kit for 868-930 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1201 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.

User guide: PDF
Not available on TI.com
Development kit

CC1200DK — CC1200 Development Kit

The CC1200 development kit provides a complete platform for hardware performance testing and software development for TI's sub-1 GHz CC1200 device. The development kit comes pre-programmed with a packet error rate test for easy out-of-the-box evaluation of the RF performance of the device.

RF range (...)

User guide: PDF
Not available on TI.com
Code example or demo

SWRC274 CC120X Software Examples

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz transceivers
CC1200 Low power and high performance wireless transceiver CC1201 Low power and high performance wireless transceiver
Hardware development
Daughter card
CC1200EMK-420-470 CC1200 Evaluation Module Kit 420-470 MHz CC1200EMK-868-930 CC1200 Evaluation Module Kit 868-930 MHz
Development kit
CC1200DK CC1200 Development Kit
Support software

SWRC219 TrxEB RF PER Test Software

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz transceivers
CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1121 High performance low power Sub-1 GHz wireless transceiver CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC113L Value line Sub-1 GHz wireless receiver CC115L Value line Sub-1 GHz wireless transmitter CC1175 High performance wireless transmitter for narrowband systems CC1200 Low power and high performance wireless transceiver CC1201 Low power and high performance wireless transceiver
Hardware development
Development kit
CC1125DK CC1125 Development Kit CC1200DK CC1200 Development Kit
Calculation tool

SMARTRF-STUDIO-7 SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware

Supported products & hardware

Products
MSP430 microcontrollers
CC430F6127 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD CC430F6135 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg CC430F6147 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651P3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2651R3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash and power amplifier CC2674R10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312PSIP Sub-1 GHz system-in-package (SIP) module with integrated power amplifier CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp CC1354R10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM CC430F5123 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5137 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Sub-1 GHz transceivers
CC1020 Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1070 Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1100E Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1121 High performance low power Sub-1 GHz wireless transceiver CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC113L Value line Sub-1 GHz wireless receiver CC1150 Highly integrated multichannel wireless transmitter designed for low-power wireless applications CC115L Value line Sub-1 GHz wireless transmitter CC1175 High performance wireless transmitter for narrowband systems CC1200 Low power and high performance wireless transceiver CC1201 Low power and high performance wireless transceiver
Other wireless products
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2543 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART CC2544 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART CC2545 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Hardware development
Development kit
CC1125DK CC1125 Development Kit CC1200DK CC1200 Development Kit CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2541DK-MINI CC2541 Mini Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LP-CC1311P3 CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU LP-CC1312R7 CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-EM-CC1314R10 CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4 GHz wireless MCUs
Evaluation board
BOOSTXL-CC1120-90 BoosterPack for Applications from 902MHz to 928MHz BOOSTXL-CC1125 CC1125 BoosterPack for 868/915 MHz Applications LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652PSIP CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU SMARTRF06EBK SmartRF06 Evaluation Board SMARTRFTRXEBK SmartRF Transceiver Evaluation Board
Interface adapter
BOOST-CCEMADAPTER EM Adapter BoosterPack
Daughter card
CC1120EMK-169 CC1120 Evaluation Module Kit 169MHz CC1120EMK-420-470 CC1120 Evaluation Module Kit 420-470MHz CC1120EMK-868-915 CC1120 Evaluation Module Kit 868-915MHz CC1121EMK-868-915 CC1121 Evaluation Module Kit 868-915MHz CC1175EMK-868-915 CC1175 Evaluation Module Kit 868-915MHz CC1200EMK-420-470 CC1200 Evaluation Module Kit 420-470 MHz CC1200EMK-868-930 CC1200 Evaluation Module Kit 868-930 MHz CC1201EMK-868-930 CC1201 Evaluation Module Kit 868-930 MHz CC2500EMK CC2500EMK Evaluation Module 2.4 GHz CC2520EMK CC2520 Evaluation Module Kit CC2530EMK CC2530 Evaluation Module Kit CC2531EMK CC2531 USB Evaluation Module Kit CC2538-CC2592EMK CC2538-CC2592 Evaluation Module Kit CC2538EMK CC2538 Evaluation Module Kit CC2540EMK-USB Bluetooth Low Energy and proprietary wireless MCU
Download options
Design tool

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices

To get started with the SimpleLink™ Sub-1GHz hardware design review process:
  • Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
  • Step 2: (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos