CC2544
- RF section
- Single-Chip 2.4-GHz RF Transceiver and MCU
- Data Rates and Modulation Formats:
- 2-Mbps GFSK, 320-kHz Deviation
- 2-Mbps GFSK, 500-kHz Deviation
- 1-Mbps GFSK, 160-kHz Deviation
- 1-Mbps GFSK, 250-kHz Deviation
- 500-kbps MSK
- 250-kbps GFSK, 160-kHz Deviation
- 250-kbps MSK
- Excellent Link Budget, Enabling Long Range
Without External Front-Ends - Programmable Output Power up to 4 dBm
- Excellent Receiver Sensitivity (–88 dBm at 2 Mbps)
- Suitable for Systems Targeting Compliance With
Worldwide Radio Frequency Regulations:
ETSI EN 300 328 and EN 300 440 Category 2 (Europe),
FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan) - Accurate RSSI Function
- Layout
- Few External Components
- Reference Designs Available
- 32-pin 5-mm × 5-mm QFN (8 General I/O Pins) Package
- Low Power
- Active Mode RX: 22.5 mA
- Active Mode TX (0 dBm): 27 mA
- Power Mode 1 (4-µs Wake-Up): 1 mA
- Wide Supply-Voltage Range
- 3.3V LDO Output
- Supply Range: 2 V–3.6 V
- USB 5-V Regulator: 4 V–5.45 V
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core With Code Prefetch
- 32-KB Flash Program Memory
- 2 KB SRAM
- Hardware Debug Support
- Extensive Baseband Automation, Including Auto-Acknowledgement and Address Decoding
- Peripherals
- Full Speed USB 2.0
- 6 Endpoints (Endpoint 0 and 5 IN/OUT Endpoints)
- Internal Pullup for D+
- 5-V to 3.3-V Regulator
- Powerful Two-Channel DMA
- General-Purpose Timers (One 16-Bit, Two 8-Bit)
- Radio Timer, 40-Bit
- IR Generation Circuitry
- Several Oscillators:
- 32-MHz XOSC
- 16-MHz RCOSC
- 32-kHz RCOSC
- 32-kHz Sleep Timer With Capture
- AES Security Coprocessor
- UART/SPI Serial Interface
- 8 General-Purpose I/O pins (6 × 4-mA and 2 × 20-mA Drive Strength)
- Watchdog Timer
- True Random-Number Generator
- Full Speed USB 2.0
The CC2544 is an optimized system-on-chip (SoC) solution for USB applications with datarates upto 2Mbps built with low bill-of-material cost. The CC2544 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, 32-KB in-system programmable flash memory, up to 2-KB RAM, and many other powerful features.
The CC2544 is compatible with the CC2541/CC2543/CC2545. It comes in a 5-mm × 5-mm QFN32 package, with SPI/UART/USB interface. The CC2544 comes complete with reference designs from Texas Instruments.
The devices target wireless consumer and HID applications. The CC2544 is ideal for USB dongle applications.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
SWRC251 — CC254x Proprietary Mode Packet Error Rate Test
Supported products & hardware
Products
Low-power 2.4-GHz products
Other wireless products
Automotive wireless connectivity products
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
Interface adapter
Daughter card
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC2xxx devices
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.