Product details

Frequency range 2400-2483.5 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle 2-FSK, GFSK, MSK
Frequency range 2400-2483.5 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle 2-FSK, GFSK, MSK
VQFN (RHH) 36 36 mm² 6 x 6
  • Radio
    • High-performance RF transceiver based on the
      market-leading CC2500
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (−103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all
      supported frequencies
    • Frequency range: 2400 - 2483.5 MHz
    • Digital RSSI / LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
      TX: 16 mA @ −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx ) or 19 (CC2511Fx ) GPIO pins
  • General
    • Wide supply voltage range (2.0V - 3.6V)
    • Green package: RoHS compliant and no antimony or bromine,
      6×6mm QFN 36
  • Radio
    • High-performance RF transceiver based on the
      market-leading CC2500
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (−103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all
      supported frequencies
    • Frequency range: 2400 - 2483.5 MHz
    • Digital RSSI / LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
      TX: 16 mA @ −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx ) or 19 (CC2511Fx ) GPIO pins
  • General
    • Wide supply voltage range (2.0V - 3.6V)
    • Green package: RoHS compliant and no antimony or bromine,
      6×6mm QFN 36

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 34
Type Title Date
* Data sheet Low-Power SoC (System-on-Chip) with MCU, memory, 2.4 GHz RF Transceiver, and USB datasheet (Rev. G) 07 Mar 2013
* Errata CC2510Fx, CC2511Fx Silicon Errata (Rev. D) 14 Aug 2015
Application note DN035 -- Antenna Quick Guide (Rev. B) 09 Feb 2022
Application note DN507 -- FEC Decoding 21 Mar 2019
Application note 2.4-GHz Inverted F Antenna (Rev. D) 07 Jan 2019
Application note CRC Implementation (Rev. E) PDF | HTML 27 Sep 2018
Application note Using AES Encryption in CC111xFx and CC251xFx (Rev. C) 13 Mar 2015
Application note DN119 -- Asynchronous Serial Mode for CC111xFx and CC251xFx (Rev. A) 21 Mar 2012
Application note AN101 - Bootloader for CC2510/11 and CC1110/1111 Soc(System-on-Chip) Transceiver (Rev. A) 08 Sep 2011
Application note AN099 - Wireless Microphone with USB Interface 01 Jun 2011
Application note DN034 -- YAGI 2.4 GHz PCB Antenna 14 Oct 2010
Application note AN058 -- Antenna Selection Guide (Rev. B) 06 Oct 2010
Application note AN082 -- One Way and Two-Way Audio Communications using the CC1110 or CC2 (Rev. A) 30 Sep 2010
Application note DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 26 Aug 2010
Application note AN064 -- Two Way Audio Communications Using the CC2510 (Rev. B) 30 Jun 2010
Application note DN505 -- RSSI interpretation and timing (Rev. D) 16 Jun 2010
Application note DN107 -- DMA and Radio Configuration (Rev. A) 17 Dec 2009
Application note DN118 -- Porting SimpliciTI to the SmartRF CCxx10 Target Board 01 Dec 2009
Application note DN117 -- SimpliciTI-compatible UART Driver 22 Sep 2009
Application note AN080 -- LED Lighting with Remote Control using CC2510 and CC1110 16 Sep 2009
Application note DN112 -- Using UART in CC111xFx CC243x CC251xFx and CC253xFx (Rev. B) 11 Aug 2009
Application note DN113 CC111xFx CC243xFx CC251xFx CC253xFx SPI Interface (Rev. A) 11 Aug 2009
Application note DN116 -- Clearing Module Interrupt Flags in LPW SoC Devices 03 Aug 2009
Application note DN115 -- Using PWM for Dimmer Function in LED Lighting 16 Jun 2009
Application note DN111 - Current Consumption for a Polling Receiver (Rev. A) 24 Mar 2009
Application note AN043 -- Small Size 2.4 GHz PCB Antenna (Rev. D) 04 Apr 2008
Application note DN021 - CC2500 and CC2510 Sensitivity versus Frequency Offset and Crystal Accura 10 Mar 2008
Application note AN048 -- 2.4GHz Chip Antenna (Rev. B) 04 Mar 2008
Application note DN101 -- Using the ADC to Measure Supply Voltage (Rev. A) 22 Oct 2007
Application note DN102 -- SoC Temperature Sensor (Rev. A) 22 Oct 2007
Application note DN504 -- FEC Implementation (Rev. A) 22 Oct 2007
User guide CC1110/CC2430/CC2510 Debug and programming Interface Specifications 03 May 2007
Application note DN004 Folded Dipole Antenna for CCC25xx 05 Dec 2006
More literature CC2510 RoHS Confirmation 31 Jan 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Code example or demo

SWRC085 CC1110/CC2510 Example Software Supported on IAR Embedded Workbench

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory
Other wireless products
CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory
Code example or demo

SWRC117 CC1110, CC2510 Basic Software Examples

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory
Other wireless products
CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory
Driver or library

SIMPLICITI — SimpliciTI Compliant Protocol Stack

SimpliciTI is a simple low-power RF network protocol aimed at small RF networks. SimpliciTI was designed for easy implementation and deployment out-of-the-box on several TI RF platforms such as the MSP430 family of low-power MCUs and the CC1XXX/CC25XX/CC430 transceivers and SoCs.

Small RF networks (...)
Support software

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
Sub-1 GHz transceivers
CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
Other wireless products
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
Development kit
LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Software
Software programming tool
FLASH-PROGRAMMER SmartRF Flash Programmer
Calculation tool
PACKET-SNIFFER SmartRF Protocol Packet Sniffer SMARTRFTM-STUDIO SmartRF Studio
Driver or library
BLE-STACK Bluetooth Low Energy software stack REMOTI RF4CE Compliant Protocol Stack SIMPLICITI SimpliciTI Compliant Protocol Stack TI-15.4-STACK-GATEWAY-LINUX-SDK TI 15.4-Stack Gateway Linux Software Development Kit TIMAC IEEE802.15.4 Medium Access control (MAC) software stack Z-STACK A fully compliant ZigBee 3.x solution: Z-Stack
Calculation tool

SMARTRF-STUDIO-7 SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware

Supported products & hardware

Products
MSP430 microcontrollers
CC430F6127 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD CC430F6135 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg CC430F6147 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651P3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2651R3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash and power amplifier CC2674R10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312PSIP Sub-1 GHz system-in-package (SIP) module with integrated power amplifier CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp CC1354R10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM CC430F5123 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5137 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Sub-1 GHz transceivers
CC1020 Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1070 Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1100E Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1121 High performance low power Sub-1 GHz wireless transceiver CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC113L Value line Sub-1 GHz wireless receiver CC1150 Highly integrated multichannel wireless transmitter designed for low-power wireless applications CC115L Value line Sub-1 GHz wireless transmitter CC1175 High performance wireless transmitter for narrowband systems CC1200 Low power and high performance wireless transceiver CC1201 Low power and high performance wireless transceiver
Other wireless products
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2543 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART CC2544 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART CC2545 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Hardware development
Development kit
CC1125DK CC1125 Development Kit CC1200DK CC1200 Development Kit CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2541DK-MINI CC2541 Mini Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LP-CC1311P3 CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU LP-CC1312R7 CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-EM-CC1314R10 CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
BOOSTXL-CC1120-90 BoosterPack for Applications from 902MHz to 928MHz BOOSTXL-CC1125 CC1125 BoosterPack for 868/915 MHz Applications LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652PSIP CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU SMARTRF06EBK SmartRF06 Evaluation Board SMARTRFTRXEBK SmartRF Transceiver Evaluation Board LP-CC2651R3SIPA CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
Interface adapter
BOOST-CCEMADAPTER EM Adapter BoosterPack
Daughter card
CC1120EMK-169 CC1120 Evaluation Module Kit 169MHz CC1120EMK-420-470 CC1120 Evaluation Module Kit 420-470MHz CC1120EMK-868-915 CC1120 Evaluation Module Kit 868-915MHz CC1121EMK-868-915 CC1121 Evaluation Module Kit 868-915MHz CC1175EMK-868-915 CC1175 Evaluation Module Kit 868-915MHz CC1200EMK-420-470 CC1200 Evaluation Module Kit 420-470 MHz CC1200EMK-868-930 CC1200 Evaluation Module Kit 868-930 MHz CC1201EMK-868-930 CC1201 Evaluation Module Kit 868-930 MHz CC2500EMK CC2500EMK Evaluation Module 2.4 GHz CC2520EMK CC2520 Evaluation Module Kit CC2530EMK CC2530 Evaluation Module Kit CC2531EMK CC2531 USB Evaluation Module Kit CC2538-CC2592EMK CC2538-CC2592 Evaluation Module Kit CC2538EMK CC2538 Evaluation Module Kit CC2540EMK-USB Bluetooth Low Energy and proprietary wireless MCU
Download options
Design tool

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC2xxx devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos