LPSTK-CC1352R

SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

LPSTK-CC1352R

Order now

Overview

The TI LaunchPad™ SensorTag kit offers integrated environmental and motion sensors, multi band wireless connectivity and easy-to-use software for prototyping connected applications. With one kit, developers can easily create connected applications featuring Bluetooth® Low Energy, Bluetooth mesh, Zigbee, Thread and proprietary protocols on both 2.4 GHz and Sub-1 GHz frequencies for flexibility.

This new offering expands upon the TI LaunchPad ecosystem providing a fully enclosed and battery-operated kit designed to enable rapid prototyping to help IoT developers evaluate new product ideas without having to develop any hardware or software from scratch. With this ready-to-go hardware, developers are able to jumpstart development with out-of-the-box battery operation and four on-board sensors with the flexibility to add many more through TI BoosterPack™ ecosystem and other components.

Making the LaunchPad SensorTag kit more unique, it is based on the CC1352R multi band wireless MCU which is part of the SimpleLink™ microcontroller platform providing all the building blocks for a secure and low-power connected topology. Along with the LaunchPad development ecosystem, developers can easily mix and match hardware to create your desired topology leveraging off the broad offering of wireless connectivity stacks to connect whatever you want, however you want. Applications developed on the LaunchPad SensorTag kit can easily be migrated to other SimpleLink CC13x2 and CC26x2 wireless MCUs.

Features
  • Offers FCC, CE, and IC certified radio for multi band operation at 2.4GHz and Sub-1 GHz empowering the developer with simultaneous operation across multiple wireless stacks (Bluetooth® Low Energy, Bluetooth mesh, Sub-1 GHz, Thread, Zigbee®, and 802.15.4)
  • Supports IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), Wireless M-Bus, MIOTY® technology and proprietary systems, including the TI 15.4-Stack (Sub-1 GHz)
  • Showcases four on board low power sensors: ambient light (OPT3001), temp & humidity (HDC2080), hall effect (DRV5032), accelerometer
  • Operates off AAA batteries with option for lower power applications by mounting a coin cell battery holder and running off a CR2032
  • Compatible with TI BoosterPack Ecosystem and many more hardware components to expand on features to fit your design
  • Supported by SimpleLink Starter mobile app available on both iOS and android
  • Provides intuitive configuration with SysConfig
  • Showcases the Integrated Passive Component (IPC) specifically designed to operate with CC1352R MCU allowing design simplification reducing RF passive component count from 23 to 3    

  • LaunchPad SensorTag board and remove-able enclosure
  • 10 pin flat ribbon cable for JTAG connection
  • Sub 1GHz swivel antenna
  • 2 wire female to female cable
  • Quick start guide
Not included
  • AAA batteries (not included)
  • SimpleLink CC1352R wireless MCU LaunchPad development kit LAUNCHXL-CC1352R1 (not included but recommended)
    • Hardware debug support can be enabled on the LaunchPad SensorTag kit with the optional LAUNCHXL-CC1352R1 development kit

Automotive wireless connectivity products
CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU

 

Hall-effect latches & switches
DRV5032 Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch

 

Humidity sensors
HDC2080 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY

 

Light sensors
OPT3001 Digital ambient light sensor (ALS) with high-precision human-eye response

 

Sub-1 GHz wireless MCUs
CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started and develop with Bluetooth® low energy (BLE 5.x) solutions

View package
HARDWARE AND SOFTWARE PACKAGE

Get started and develop with multi-band wireless solutions

View package
HARDWARE AND SOFTWARE PACKAGE

Get started and develop with multi-protocol solutions

View package
HARDWARE AND SOFTWARE PACKAGE

Get started and develop with Zigbee® solutions

View package

Order this hardware only

Evaluation board

LPSTK-CC1352R — SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* User guide LPSTK-CC1352R Quick start guide (Rev. A) 26 Nov 2019
* More literature SimpleLink Academy 08 Nov 2019
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06 Aug 2024
Data sheet CC1352R SimpleLink™ High-Performance Multi-Band Wireless MCU datasheet (Rev. I) PDF | HTML 16 Feb 2021
Certificate LPSTK-CC1352R EC Declaration of Conformity (DoC) 18 Nov 2019
Technical article Innovate, accelerate and connect across frequency bands and protocols with the Sim PDF | HTML 06 Nov 2019
White paper Deep dive into the tools and development kits of the SimpleLink™ MCU platform (Rev. B) 25 Sep 2019
Application note Matched Filter Balun for CC1352 and CC1352P (Rev. A) 28 Jun 2019
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28 Feb 2017

Hardware development

DEVELOPMENT KIT
LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X2-26X2-SDK SimpleLink™ CC13x2 and CC26x2 software development kit (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
SENSOR-CONTROLLER-STUDIO Sensor Controller Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos