SWRA486A August 2015 – April 2017 CC1310 , CC2620 , CC2630 , CC2640 , CC2640R2F-Q1 , CC2650 , CC2650MODA
The auxiliary domain is forced on through the calls in Figure 19. Until you turn on the domain, the application should not access any modules inside the auxiliary domain or OSC_DIG. The application may complete other tasks while waiting for the auxiliary domain to power up, which takes approximately 50 µs.