This application report provides design guidelines for the CC13xx/CC26xx SimpleLink™ ultra-low-power wireless MCU platform. There is an overview of the different reference designs followed by RF front-end, schematic, PCB, and antenna design considerations. The document also covers crystal oscillator tuning, optimum load impedance as well as a brief explanation of the different power supply configurations. The last section of the document provides a summary of steps to carry out at board bring-up.
SimpleLink™, LaunchPad™, and SmartRF™ are trademarks of Texas Instruments.
Bluetooth® is a registered trademark of Bluetooth SIG, Inc and used by Motorola, Inc. under license.
All trademarks are the property of their respective owners.
A TI LaunchPad™ is the main development platform for CC13xx and CC26xx devices. A LaunchPad includes optimized external RF components on-board, PCB antenna and built-in debugger providing an easy-to-use development environment with a single core software development kit (SDK) and rich tool set. Each CC13xx/CC26xx family member is featured on a dedicated LaunchPad with RF matching network and an antenna optimized for operation at one or more of the supported ISM bands. All TI LaunchPad design files, including Gerber-files and CAD source, are available for download at ti.com and can be used as a reference design when integrating CC13xx/CC26xx into custom hardware.
This section provides the different LaunchPad designs and which design to follow for a specific CC13xx/CC26xx device and ISM band.
Featured device: | CC1310 |
ISM band: | 868MHz and 915MHz |
Antenna: | Monopole PCB Antenna with Single or Dual Band Option |
RF front-end: | Differential, external bias |
Design files: | LAUNCHXL-CC1310 Design Files |