SWRA640H December 2018 – May 2024 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10
The LAUNCHXL-CC1352P-4 is a dual-band LaunchPad that operates between 433MHz or 2.4GHz. The sub-1GHz path enables up to +13dBm output power. The 2.4GHz path biases the high-power PA to provide up to +10dBm output power, and a regular that enables up to +5dBm of output power. All three paths share a dual-band antenna optimized for both frequency bands.
Featured device: | CC1352P |
ISM band: | 433MHz and 2.4GHz |
Antenna: | Monopole PCB Antenna with Single or Dual Band Option |
RF front-end: | Differential, external bias |
Design files: | LAUNCHXL-CC1352P-4 Design Files |