SWRA640H December 2018 – May 2024 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10
There are up to 31 signals (AUXIO0 to AUXIO30) in the sensor controller domain (AUX Domain). These signals can be routed to specific DIO pins given in Table 3-5. The signals AUXIO19 to AUXIO26 have analog capability, but can also be used as digital I/Os. All the other AUXIOn signals are digital only.
DIO | AUX Domain I/O | DIO | AUX Domain I/O | DIO | AUX Domain I/O |
---|---|---|---|---|---|
DIO30 | 19 | DIO19 | 30 | DIO8 | 10 |
DIO29 | 20 | DIO18 | 31 | DIO7 | 11 |
DIO28 | 21 | DIO17 | 1 | DIO6 | 12 |
DIO27 | 22 | DIO16 | 2 | DIO5 | 13 |
DIO26 | 23 | DIO15 | 3 | DIO4 | 14 |
DIO25 | 24 | DIO14 | 4 | DIO3 | 15 |
DIO24 | 25 | DIO13 | 5 | DIO2 | 16 |
DIO23 | 26 | DIO12 | 6 | DIO1 | 17 |
DIO22 | 27 | DIO11 | 7 | DIO0 | 18 |
DIO21 | 28 | DIO10 | 8 | ||
DIO20 | 29 | DIO9 | 9 |