SWRA640H December 2018 – May 2024 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10
There are up to 16 signals (AUXIO0 to AUXIO15) in the sensor controller domain (AUX). These signals can be routed to specific pins given in Table 3-7. AUXIO0 to AUXIO7 have analog capability, but can also be used as digital I/Os, while AUXIO8 to AUXIO15 are digital only.
7 × 7 QFN (RGZ) | 5 × 5 QFN (RHB) | WCSP (YFV) | 4 × 4 QFN (RSM) | AUX Domain I/O |
---|---|---|---|---|
DIO30 | DIO14 | 0 | ||
DIO29 | DIO13 | DIO13 | 1 | |
DIO28 | DIO12 | DIO12 | 2 | |
DIO27 | DIO11 | DIO11 | DIO9 | 3 |
DIO26 | DIO9 | DIO9 | DIO8 | 4 |
DIO25 | DIO10 | DIO10 | DIO7 | 5 |
DIO24 | DIO8 | DIO8 | DIO6 | 6 |
DIO23 | DIO7 | DIO7 | DIO5 | 7 |
DIO7 | DIO4 | DIO4 | DIO2 | 8 |
DIO6 | DIO3 | DIO3 | DIO1 | 9 |
DIO5 | DIO2 | DIO2 | DIO0 | 10 |
DIO4 | DIO1 | DIO1 | 11 | |
DIO3 | DIO0 | DIO0 | 12 | |
DIO2 | 13 | |||
DIO1 | 14 | |||
DIO0 | 15 |