SWRA640H December 2018 – May 2024 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10
The LP-EM-CC1354P10-6 is a dual-band LaunchPad that operates between 868MHz/915MHz or 2.4GH. The sub-1 GHz path enables up to +14dBm output power. The 2.4GHz high-power PA path can be configured up to +10dBm or +20dBm, and the regular path enables +5dBm of output power. All three paths share a dual-band antenna optimized for both frequency bands.
Please note that this LaunchPad requires an LP-XDS110 debugger.
Featured device: | CC1354P |
ISM band: | 868MHz, 915MHz, and 2.4GHz |
Antenna: | Monopole PCB Antenna with Single or Dual Band Option |
RF front end: | Differential, external bias |
Design files: | LP-EM-CC1354P10-6 Design Files |