SWRA640H December 2018 – May 2024 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10
The LAUNCHXL-CC1352R is a dual-band LaunchPad that operates between 868MHz/915MHz or 2.4GHz. The sub-1GHz path enables up to +14dBm of output power, and the 2.4GHz path enables up to +5dBm of output power. The current revision uses a diplexer instead of a switch to allow both frequency bands to share an RF path, which frees up one DIO pin. Both paths share a dual-band antenna optimized for both frequency bands.
Featured device: | CC1352R |
ISM band: | 868MHz, 915MHz, and 2.4GHz |
Antenna: | Monopole PCB Antenna with Single or Dual Band Option |
RF front-end: | Differential, external bias |
Design files: | CC1352R LaunchPad Design Files |