SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
User Access Restrictions are constraints implemented in the RLAN device to restrict access of the user to any hardware or software settings of the equipment, including software replacement(s), which may impact (directly or indirectly) the compliance of the equipment with the requirements mentioned in ETSI EN 301 893 section in CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1]. The EUT complies with the requirements shown in the User Access Restrictions section in CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1].